The TIDA-00662 is a high performance capacitive sensor front-end reference design. With the usage of an audio codec including a programmable miniDSP functionality impedance measurement and change in phase detection is realized. The frequency-domain sensing front-end is for pressure and flow transmitters applications, as well as any other application with capacitive sensor elements.
Click here for more information on NewTec

Features
- Frequency-domain sensing extracts exact phase differences to measure impedance- and phase-changes
- Suitable for pressure & flow transmitters where capacitive sensors are used
- Use of audio codec miniDSP functions measure impedance/phase change
- Physical form factor in BoosterPack for compatibility with all TI LaunchPads