TIDA-00756
Always-on Low-power Gas Sensing with 10+ Year Coin Cell Battery Life Reference Design
TIDA-00756
Overview
This reference design uses nano-power operational amplifiers, comparators, system timers, temperature sensors and the SimpleLink™ ultra-low power 2.4-GHz wireless microcontroller (MCU) platform to demonstrate an ultra-low power carbon-monoxide detector implementation. These technologies lead to an extremely long battery life of over 10 years with a standard CR2032 lithium-ion coin-cell battery, which could be used for applications including gas detection or air quality monitoring. The carbon monoxide detector has sensitivity up to 1000 ppm with a standby current of 1.07 µA. The design guide includes techniques for system design, detailed test results and information to get the design up and running quickly.
Features
- Use of nano-power analog ultra-low-power design resulting in 10-year battery life from a single CR2032 coin cell
- Carbon monoxide gas sensor and analog logic always powered on to enable continuous monitoring and fast response times
- Bluetooth® Low Energy (BLE) wireless connectivity reduces installation costs and allows multiple sensors to communicate with a single host
- Self-check and end-of-life monitoring recognizes malfunctioning gas sensor and reports status every five minutes (configurable)
- Carbon-monoxide gas detection range of 0 to 1000 ppm with ±15% accuracy
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
TPD1E10B06 — 12-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package
Data sheet: PDF | HTMLStart development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.