TIDA-00971

Automotive load short-circuit reliability and accurate current sensing reference design

TIDA-00971

Design files

Overview

This reference design addresses the design challenges of providing power to the two actuators in a variable displacement A/C compressor. In designing circuits for these two loads, design engineers not only have the challenge of managing different current levels but also have to sense the current accurately to control the actuators and protect the circuits against faults. This reference design is able to surpass all of these challenges using a singular chip. The design guide will walk through all of the key specifications for controlling the variable compressor actuators. Finally it will show the testing of the loads for each of the scenarios discussed and how TI's smart high-side switch portfolio allows robust protection of these automotive loads. The automotive loads tested in this reference design represent a subsection of all of the total loads present on a body control module board. For more information about driving different types of loads see the How To Drive Resistive, Inductive, Capacitive, and Lighting Loads With Smart High Side Switches Application Report.

Features
  • Short circuit reliability due to adjustable current limiting
  • High-accuracy current sensing

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCG6.PDF (2957 K)

Reference design overview and verified performance test data

TIDRWV1.PDF (172 K)

Detailed schematic diagram for design layout and components

TIDRWV5.PDF (55 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWV3.PDF (93 K)

Detailed overview of design layout for component placement

TIDRWV4.ZIP (736 K)

Files used for 3D models or 2D drawings of IC components

TIDCET7.ZIP (1982 K)

Design file that contains information on physical board layer of design PCB

TIDRWV2.PDF (486 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

High-side switches

TPS2HB50-Q140-V, 50-mΩ, 2-ch automotive smart high-side switch with adjustable current limit

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B82-Q1Automotive 300-mA, off-battery (40-V), ultra-low-IQ LDO with enable in AEC-Q100 Grade-0 and Grade-1

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Automotive Load Short Circuit Reliability and Accurate Current Sensing Reference Dec. 11, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos