New

TIDA-010958

Radiation-hardened dual-phase Versal® FPGA power reference design

TIDA-010958

Design files

Overview

The TIDA-010958 is a radiation-hardened synchronous buck power reference design intended for the AMD® Versal® AI Core XQRVC1902 core rail. The design is for a 12V input operation to generate a 0.8V output voltage and maximum 80A output current. This compact power design delivers high current while following the tight tolerance requirements of the FPGA. This power design, combined with the Versal® AI Core XQRVC1902, provides satellites with the accuracy, reliability and efficiency needed to carry out different missions. TIDA-010958 has radiation-hardened devices and the passive components are compliant with MIL standard MIL-STD-55681 (or equivalent) where available. Otherwise, an equivalent value and component size was substituted.

Features
  • Radiation performance of 100krad/75MeV
  • Nominal 12V DC input for space-based applications
  • Load current up to 80A
  • Switching frequency 278kHz
  • Packaged GaN assembly
  • Board dimensions: 126.7mm × 61.2mm
  • Designed to power core rail voltage of the AMD® Versal® AI Core XQRVC1902
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFA0A.PDF (1445 K)

Reference design overview and verified performance test data

TIDMDU7.PDF (682 K)

Detailed schematic diagram for design layout and components

TIDMDU8.PDF (341 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDU9.PDF (605 K)

Detailed overview of design layout for component placement

TIDMDV1.ZIP (3340 K)

Files used for 3D models or 2D drawings of IC components

TIDCGV6.ZIP (834 K)

Design file that contains information on physical board layer of design PCB

TIDMDV0.ZIP (1028 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS7H5004-SPRadiation-hardened QMLV and QMLP, 2MHz dual-output PWM controller

Data sheet: PDF | HTML
Half-bridge drivers

TPS7H6023-SPRadiation-hardened, QMLV 22V half-bridge GaN gate driver

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Design guide Radiation-Hardened Dual-Phase Versal® FPGA Power Reference Design (Rev. A) PDF | HTML Feb. 13, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos