TIDA-01370
Closed Loop Stepper Motor Reference Design With Encoder for Stall-Detection
TIDA-01370
Overview
This reference design is used for the stall-detection in a stepper motor driven by DRV8880 in the presence of a closed-loop feedback obtained with an optical rotary incremental encoder. The reference design shows how to detect a stall using a closed-loop algorithm.
Features
- High resolution positioning system
- Compact design
- Closed-loop stepper motor algorithm
- 5-V encoder output processing
- 2.0-A full-scale current stepper driver
Industrial
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
SN74LV4T125 — Single Power Supply Quadruple Buffer GATE w/ 3-State Output CMOS Logic Level Shifter
Data sheet: PDF | HTMLMSP430F2617 — 16 MHz MCU with 92KB Flash, 8KB SRAM, 12-bit ADC, Dual 12-bit DAC, I2C/SPI/UART, HW multiplier, DMA
Data sheet: PDF | HTMLStart development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | Closed Loop Stepper Motor Design With Encoder for Stall-Detection Ref Design | Mar. 20, 2017 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.