TIDA-01373
EEPROM Programming Tool Reference Design
TIDA-01373
Overview
The TIDA-01373 is a reference hardware and software example of a scalable programming tool for the DRV10983, DRV10975, DRV10983-Q1, and DRV10987 integrated BLDC motor drivers. These devices feature configurable EEPROM registers that need to be set to motor-specific parameters. This reference design provides details on how to program up to 8 motor driver devices to user-specified EEPROM motor parameter values at one time.
Features
- Software/Hardware support for up to 8 devices
- User configurable EEPROM settings
- 2-wire JTAG interface to MCU
- LCD screen for User to read back verification
- Single ON/OFF switch for 2 board solution
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
SN74LV4T125 — Single Power Supply Quadruple Buffer GATE w/ 3-State Output CMOS Logic Level Shifter
Data sheet: PDF | HTMLDRV10983-Q1 — Automotive 12-V battery, 3.5-A peak sensorless sinusoidal control 3-phase BLDC motor driver
Data sheet: PDF | HTMLDCP010505B — Miniature, 1W Isolated Unregulated DC/DC Converters
Data sheet: PDF | HTMLMSP430G2553 — 16 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer
Data sheet: PDFStart development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.