TIDA-01413

ADAS 8-Channel Sensor Fusion Hub Reference Design with Two 4-Gbps Quad Deserializers

TIDA-01413

Design files

Overview

This sensor fusion hub reference design allows the connection of up to four 2-megapixel cameras and up to four radar modules over coaxial cable. This design utilizes these coaxial cables to provide power, backchannel communication, and clock synchronization to the sensors. The two 4 Gbps FPD-Link III quad deserializers support dual-outputs of the Mobile Industry Processor Interface (MIPI) Camera Serial Interface-2 (CSI-2) over a Samtec connector to application processors.

Features
  • Accepts 8 high-speed data inputs over FPD-Link III synchronization capability
  • Directly connects to TDA2Plus EVM through CSI-I interface
  • Car battery can directly supply board power with protection from reverse current
  • Works with any camera that uses compatible FPD-Link III DS90UB953 serializer
  • MSP430™ Microcontroller (MCU) available to initialize and configure video pipeline
  • Design compatible with onboard MCU, without MCU, or with external MCU
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDJ8A.PDF (4239 K)

Reference design overview and verified performance test data

TIDRW14A.PDF (845 K)

Detailed schematic diagram for design layout and components

TIDRW15A.PDF (211 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRW16A.PDF (152 K)

Detailed overview of design layout for component placement

TIDRW18A.ZIP (4818 K)

Files used for 3D models or 2D drawings of IC components

TIDCEL7A.ZIP (1258 K)

Design file that contains information on physical board layer of design PCB

TIDRW17A.PDF (2762 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM5121-Q1Automotive, 3-65-V wide VIN, current mode synchronous boost with disconnection switch control

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

LM5141-Q1Automotive wide-input 2.2-MHz low-IQ synchronous buck controller

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS65263-Q14.0V-18V Vin, 3A/2A/2A Triple Synchronous Buck Converter with I2C Controlled Dynamic Voltage Scaling

Data sheet: PDF | HTML
FPD-Link SerDes

DS90UB960-Q1Quad 2 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports

Data sheet: PDF | HTML
Ideal diode/ORing controllers

LM74610-Q10.48-V to 42-V, zero IQ automotive ideal diode controller

Data sheet: PDF | HTML
MOSFETs

CSD16340Q325-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 5.5 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD17577Q3A30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 6.4 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD19536KTT100-V, N channel NexFET™ power MOSFET, single D2PAK, 2.4 mOhm

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430F227216 MHz MCU with 32KB Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART

Data sheet: PDF
PCIe, SAS & SATA ICs

HD3SS3411-Q13.3-V automotive PCI Express 3.0 1-channel analog differential switch

Data sheet: PDF | HTML
USB redrivers & multiplexers

TS3USB221A-Q1Automotive ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch

Data sheet: PDF | HTML
eFuses & hot swap controllers

TPS25940-Q12.7-V to 18-V, 42mΩ, 0.6-5.3A automotive eFuse with current monitor and short to battery protection

Data sheet: PDF | HTML

Start development

Software

Calculation tool

LM5141DESIGN-CALC LM5141-Q1 controller quickstart design tool

Welcome to the LM5141-Q1 quickstart design tool. This standalone tool facilitates and assists the power supply engineer with design of a DC/DC buck regulator based on the LM5141-Q1 65-V synchronous buck DC/DC controller with low IQ. As such, the user can expeditiously arrive at an optimized design (...)
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM5141 Low Iq, Wide Input Range Synchronous Buck Controller LM5141-Q1 Automotive wide-input 2.2-MHz low-IQ synchronous buck controller
Hardware development
Evaluation board
LM5141QRGEVM LM5141QRG Synchronous Buck Converter Evaluation Module

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Design guide ADAS 8-Channel Sensor Fusion Hub Ref Design With Two 4-Gbps Quad Deserializer (Rev. A) May 15, 2019

Related design resources

Hardware development

EVALUATION BOARD
TDA2PXEVM TDA2Px Evaluation Module

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-TDAX Processor SDK for TDAx ADAS SoCs - Linux and TI-RTOS Support

Reference designs

REFERENCE DESIGN
TIDA-01130 Automotive 2-MP camera module reference design with MIPI CSI-2 video interface, FPD-Link III and POC TIDA-01323 ADAS multi-sensor hub reference design with quad 4-Gbps FPD-Link III, dual CSI-2 output, and PoC

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos