TIDA-01568
12mm x 12mm, 5-Rail Power Sequencing for Application Processors Reference Design
TIDA-01568
Overview
This reference design demonstrates a validated and cost competitive power sequencing solution for an application processor or a high performance control platform. This design supports 5 different voltage rails, optimized with layout space of 12 mm × 12 mm. The design is also capable of adjusting delay time and re-configuring specific voltage level for each rail to fit different input capacitors and different processors' requirements.
Features
- Validated power sequencing solution for application processors
- Correct power up/down sequence, even for uncontrolled power off at various load situations
- Power tree efficiency is maintained high both at heavy load and at a light load
- Small layout space of power supply: area smaller than 12 mm × 12 mm
Communications equipment
Industrial
- AC drive communication module
- AC drive control module
- AC transmission relay
- Air Circuit Breaker (ACB)
- Air conditioner indoor unit
- Air conditioner outdoor unit
- Aircraft cockpit display
- Analytical lab instrumentation
- Automotive interface & communications HIL tester
- Coffee machine
- Complete radar system
- Cooker hood
- Cooking top
- Digital multimeter (DMM) - benchtop
- Digital multimeter (DMM) - handheld
- Digitizer (>= 50MSPS)
- Dishwasher
- Full authority digital engine control (FADEC)
- Global positioning system receiver
- Interconnect/distribution box
- Laser distance meter
- Linear motor segment controller
- Mixer, blender & food processor
- Near infrared (NIR) spectrometer - benchtop
- Oscilloscope (DSO) - benchtop
- Oscilloscope (DSO) - modular
- Oven
- Portable field instrumentation
- Radar guidance
- Refrigerant leak detector
- Refrigerator & freezer
- Robotic lawn mower
- Servo drive communication module
- Servo drive control module
- Signal generator
- Source measurement unit (SMU)
- System controller
- Vacuum robot
- Washer & dryer
- Weigh scale
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
SN74LVC1G06 — Single 1.65-V to 5.5-V inverter with open-drain outputs
Data sheet: PDF | HTMLSN74LVC2G241 — 2-ch, 1.65-V to 5.5-V buffers with 3-state outputs
Data sheet: PDF | HTMLStart development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | Discrete Power Solution for AM335x in 12mmx12mm Form-Factor Reference Design (Rev. A) | PDF | HTML | Nov. 09, 2021 |
Technical article | How to manage processor power during uncontrolled power off | PDF | HTML | Jun. 21, 2018 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.