TIDA-01625
Low Power Humidity and Temperature Digital Meter Reference Design
TIDA-01625
Overview
The HDC2010 is an integrated humidity and temperature sensor reference design that provides high accuracy measurements with very low power consumption, in an ultra-compact WLCSP (Wafer Level Chip Scale Package). The HDC2010METER is an HDC2010 demonstration board which provides a convenient digital display of the HDC2010's measurements.
Features
- Digital display of temperature and humidity
- Compact - Less than 2" x 1.5"
- Battery powered by common CR2032 coin cells
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | Low-Power, High-Accuracy Temperature and Humidity Meter Reference Design | Jul. 17, 2018 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.