TIDA-050001

HDMI 2.0 ESD Protection Reference Design

TIDA-050001

Design files

Overview

This reference design is to show two distinct ways to protect the TMDS lines of a HDMI 2.0 drivers and retimers from electrostatic discharge (ESD). The HDMI standard is used in many applications from set-topboxes to notebooks to TV's. Since these ports are almost always external they are susceptible to an ESD event. The high speed HDMI 2.0 signals mean that the drivers cannot integrate good ESD protection in the IC so a discrete ESD protection device is needed. The HDMI drivers are also generally extremely sensitive meaning the ESD protection has to be ultra-low clamping. This design will go through the initial HDMI 2.0 compliance data for two setups, the ESD testing done on each board and the final HDMI 2.0 compliance data after testing. For more information about protecting the other 5 pins on the HDMI connector please see the ESD Protection for HDMI Applications technote.

Features
  • Assists in HDMI 2.0 Compliance
  • Higher than IEC 61000-4-2 Level 4 (±8kV) Protection
  • Provides Ultra-Low Clamping Voltage Necessary to Protect Sensitive HDMI Drivers
  • Compatibility with both DP159 and TMDS181
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE62.PDF (1822 K)

Reference design overview and verified performance test data

TIDRWI4.PDF (137 K)

Detailed schematic diagram for design layout and components

TIDRWI5.PDF (202 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWI6.PDF (59 K)

Detailed overview of design layout for component placement

TIDRWI8.ZIP (861 K)

Files used for 3D models or 2D drawings of IC components

TIDCEQ4.ZIP (1969 K)

Design file that contains information on physical board layer of design PCB

TIDRWI7.PDF (1476 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS62150A3-17V 1A 3MHz Step-Down Converter with DCS-Control in 3x3 QFN Package

Data sheet: PDF | HTML
ESD protection diodes

ESD224Quad 0.5-pF, ±3.6-V, ±12-kV ESD protection diode for USB & HDMI

Data sheet: PDF | HTML
HDMI, DisplayPort & MIPI ICs

SN65DP1596-Gbps DP++ 1.1 to HDMI 2.0 retimer -40 to 85C operating temperature

Data sheet: PDF | HTML
HDMI, DisplayPort & MIPI ICs

TMDS1816-Gbps HDMI 2.0 TMDS retimer

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74AUP1G04Single 0.8-V to 3.6-V low power inverter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS742011.5-A, low-VIN (0.8-V), low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator

Data sheet: PDF | HTML
Supervisor & reset ICs

TPS3808Low-quiescent current supervisor with programmable delay & manual reset

Data sheet: PDF | HTML
USB hubs & controllers

TUSB3410UART, I2C and IrDA serial port to USB bridge

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide HDMI 2.0 ESD Protection Reference Design Apr. 06, 2018

Related design resources

Hardware development

EVALUATION BOARD
TMDS181RGZEVM TMDS181 6-Gbps TMDS retimer in the RGZ package evaluation module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos