This reference design is a system-on-module (SoM) developement board integrating the TI TPS6521940 PMIC, TPS62A02 step-down converter, and TLV740P LDO to power the NXP™ i.MX 93 application processor. The hardware design also includes LDDDR4 SDRAM (2GB x 32), 16GB eMMC. The SoM board is compatible with the MCIMX93-BB (base board) that comes with the MCIMX93-EVK for full system evaluation. The design is intended for any project that is using the i.MX 93 processor and requires evaluation of alternative power solutions.
Features
- SoM for rapid development of NXP i.MX 93 systems
- Demonstrates smaller size power design with improved efficiency and lower BOM cost
- Low-power modes and DVFS supported
- Selectable boot options (SD, eMMC)