TIDA-080002
Ultra Mobile, Low Power DLP® Pico™ qHD Display Reference Design
TIDA-080002
Overview
The 0.23 qHD DLP chipset is an affordable platform enabling the use of DLP technology with embedded host processor. This chipset is incorporated in to this reference design to enable a low power, on-demand free-form sub-system display for a variety of applications.
Features
- Display sub-system DLP230GP (qHD resolution)
- Compact PCB Layout supporting qHD (DLP230GP) Optical Engine and including HDMI and USB connectivity
- 19-V Input and LED current drive up to 6A
Enterprise systems
Personal electronics
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Products
Includes TI products in the design and potential alternatives.
TPD4E05U06 — Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces
Data sheet: PDF | HTMLSN74AUP1G06 — Single 0.8-V to 3.6-V low power inverter with open-drain outputs
Data sheet: PDF | HTMLMSP430F5529 — 25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier
Data sheet: PDF | HTMLSN74AUP1G07 — Single 0.8-V to 3.6-V low power buffer with open-drain outputs
Data sheet: PDF | HTMLSN74AVC4T245 — Four-bit dual-supply bus transceiver with configurable voltage-level shifting
Data sheet: PDF | HTMLStart development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | Ultra Mobile, Low Power DLP Pico qHD Display Reference Design | May 18, 2018 | |
White paper | DLP® Pico™ technology for smart speaker displays | Feb. 11, 2019 |
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.