TIDEP-01017

Cascade imaging radar capture reference design using Jacinto™ ADAS processor

TIDEP-01017

Design files

Overview

This reference design provides a processing foundation for a cascaded imaging radar system. Cascade radar devices can support front, long-range (LRR) beam-forming applications as well as corner- and side-cascade radar and sensor fusion systems. This reference design provides qualified developers the design materials to create a functioning  software evaluation platform for developing and testing ADAS applications. The design will assist in shortening the development time of a base platform supporting multiple automotive radar front end and antenna subsystems.

The cascade development kit has two main use cases:

  1. To use the MMWCAS-DSP-EVM as a capture card to fully evaluate the AWR2243 four-chip cascade performance by using the mmWave studio tool, please read the TIDEP-01012 design guide.
  2. To use the MMWCAS-DSP-EVM to develop radar real time SW application, please read the TIDEP-01017 design guide.

Features
  • Compatible with SVTronics AWRx cascade imaging radar antenna reference design
  • 4x Lattice Crossfire FPGA-based interfaces (1 ea. per AWRx)
  • High performance TDA2x device with 4 radar processing SIMD accelerators (1 EVE per AWRx)
  • Ethernet & PCIe connectivity for control & data respectively
Automotive
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEH8A.PDF (660 K)

Reference design overview and verified performance test data

TIDUEQ8.PDF (8356 K)

Reference design overview and verified performance test data

TIDRZZ7C.PDF (6685 K)

Detailed schematic diagram for design layout and components

TIDRZZ8B.PDF (294 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZZ9B.PDF (2790 K)

Detailed overview of design layout for component placement

TIDRX09C.ZIP (11507 K)

Files used for 3D models or 2D drawings of IC components

TIDCFJ2C.ZIP (10586 K)

Design file that contains information on physical board layer of design PCB

TIDM415A.ZIP (57821 K)

PCB layer plot file used for generating PCB design layout

TIDRJ45C.PDF (8060 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74LVC1G081-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF
Analog switches & muxes

SN74CBT16212C5-V, crosspoint/exchange, 24-channel FET bus switch with –2-V undershoot protection

Data sheet: PDF
Analog switches & muxes

SN74CBTLV32573.3-V, 2:1 (SPDT), 4-channel analog switch with partial-power-down mode

Data sheet: PDF | HTML
Analog switches & muxes

SN74LV4052A-Q1Automotive, 5V 4:1 two-channel analog multiplexer

Data sheet: PDF | HTML
Arm-based processors

TDA2SXSoC processor w/ full-featured graphics, video & vision acceleration for ADAS applications

Data sheet: PDF | HTML
ESD protection diodes

TPD2E001-Q1Automotive Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for USB 2.0

Data sheet: PDF
ESD protection diodes

TPD4E05U06-Q1Automotive Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB & High Speed Interfaces

Data sheet: PDF | HTML
Ethernet PHYs

DP83867IRIndustrial temperature, robust gigabit Ethernet PHY transceiver

Data sheet: PDF | HTML
General-purpose transceivers

SN74LVC245AOctal Bus Transceiver With 3-State Outputs

Data sheet: PDF | HTML
HDMI, DisplayPort & MIPI ICs

TPD12S016Value-line HDMI companion chip for Portable applications

Data sheet: PDF | HTML
I2C & I3C level shifters, buffers & hubs

PCA9306-Q1Automotive 2-bit bidirectional 400-kHz I2C/SMBus voltage level translator

Data sheet: PDF | HTML
I2C general-purpose I/Os (GPIOs)

TCA9539-Q1Automotive 16-bit 1.65- to 3.6-V I2C/SMBus I/O expander with interrupt, reset & config registers

Data sheet: PDF | HTML
Ideal diode/ORing controllers

LM74610-Q10.48-V to 42-V, zero IQ automotive ideal diode controller

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC1G04Single 1.65-V to 5.5-V inverter

Data sheet: PDF
Linear & low-dropout (LDO) regulators

LP5907-Q1Automotive, 250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS73633-EPEnhanced product, cap-free NMOS, 400-mA low-dropout regulator with reverse current protection

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS74801-Q1Automotive, 1.5-A low-VIN (0.8 V) adjustable LDO voltage regulator with power good and enable

Data sheet: PDF | HTML
Load switches

TPS22965-Q11-ch, 5.7-V, 4-A, 16-mΩ automotive load switch with adj. rise time and output discharge

Data sheet: PDF | HTML
MOSFETs

CSD18513Q5A40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.4 mOhm

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS43351-Q140V Dual Synchronous Buck Controller with Frequency Spread Spectrum

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS51200A-Q1Sink and Source DDR Termination Regulator

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS659039-Q1Automotive 3.135-V to 5.25-V, 7 buck & 6-LDO PMIC for ARM Cortex-A15 processors

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G07Single 1.65-V to 5.5-V buffer with open-drain outputs

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G125Single 1.65-V to 5.5-V buffer with 3-state outputs

Data sheet: PDF | HTML
Supervisor & reset ICs

TPS3808Low-quiescent current supervisor with programmable delay & manual reset

Data sheet: PDF | HTML
USB port protection ICs

TPD2S701-Q1Automotive USB D+/D- short-to-VBUS and IEC ESD protection

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS2065D1A loading, 4.5-5.5V, 96mΩ USB power switch, active-high, output discharge, reverse blocking

Data sheet: PDF | HTML
Voltage translators

SN74AVC4T245Four-bit dual-supply bus transceiver with configurable voltage-level shifting

Data sheet: PDF | HTML
Voltage translators

SN74LV1T34Single Power Supply BUFFER Logic Level Shifter (no enable)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Cascade Imaging Radar Capture Reference Design Using Jacinto™ ADAS Processor Jun. 28, 2019
Design guide Multi-Sensor Platform Reference Design for Jacinto™ ADAS Processors (Rev. A) PDF | HTML May 11, 2023

Related design resources

Hardware development

EVALUATION BOARD
MMWCAS-DSP-EVM mmWave cascade imaging radar DSP evaluation module MMWCAS-RF-EVM mmWave cascade imaging radar RF evaluation module

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-TDAX Processor SDK for TDAx ADAS SoCs - Linux and TI-RTOS Support

Reference designs

REFERENCE DESIGN
TIDEP-01012 Imaging radar using cascaded mmWave sensor reference design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos