TIDM-AIRQUALITYSENSOR

MSP430FR4133 Microcontroller Air Quality Sensor Reference Design

TIDM-AIRQUALITYSENSOR

Design files

Overview

In this reference design, a simple air quality monitor is created and implemented using the particulate matter 2.5 level. This design uses MSP430FR4133 microcontroller (MCU) and Sharp™ DN7C3CA006 PM2.5 sensor. This ultra-low-power centric design of the MSP430™ MCU coupled with DN7C3CA006's integrated analog works in tandem to capture air samples and calculate the air quality index (AQI). From periodic PM2.5 samples, the AQI is calculated and displayed using an 8-character, 14-segment LCD.

Features
  • Calculates PM2.5 concentration levels and AQI levels
  • Calculates temperature and humidity levels
  • Offers an 8-character, 14-segment LCD to display calculation results
  • Uses an ultra-low-power MSP430FR4133 MCU with an integrated LCD controller

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRKQ7.PDF (382 K)

Detailed schematic diagram for design layout and components

TIDRKQ8.PDF (71 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRKR0.ZIP (128 K)

Files used for 3D models or 2D drawings of IC components

TIDCBW9.ZIP (160 K)

Design file that contains information on physical board layer of design PCB

TIDRKQ9.ZIP (57 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

MSP430 microcontrollers

MSP430FR413316 MHz MCU with 16KB FRAM, 2KB SRAM, 10-bit ADC, LCD, UART/SPI/I2C, IR logic, timer

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS63031High Efficient Single Inductor Buck-Boost Converter with 1-A Switches

Data sheet: PDF | HTML
Humidity sensors

HDC1000Low Power, 3% Accuracy Digital Humidity Sensor with Integrated Temperature Sensor

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS71550mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML

Start development

Software

Support software

TIDCBX0 TIDM-MSP430-AirQualitySensor Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide Air Quality Sensor Design Guide (Rev. A) Feb. 23, 2016
Technical article Trends in building automation: connected sensors in safety and security PDF | HTML Jul. 20, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos