TIPD144
Comparator with Hysteresis Reference Design
TIPD144
Overview
This TI Verified Design implements a comparator with hysteresis. Comparators are used to differentiate between two different signal levels. For example, a comparator may differentiate between an over temperature and normal temperature condition. Noise or signal variation at the comparison threshold will cause multiple transitions. Hysteresis sets an upper and lower threshold to eliminate the multiple transitions caused by noise.
Features
- Simulated and verified results
- Set hysteresis for comparator using 3 resistors
- PCB supports single and dual packages
Automotive
Industrial
- Air conditioner indoor unit
- Air conditioner outdoor unit
- Air purifier & humidifier
- Analytical lab instrumentation
- Battery cell formation & test equipment
- Cooker hood
- Cooking top
- Dishwasher
- Gas detector
- Glass break detector
- Heat pump inverter board
- Lawn mower
- Oven
- Refrigerator & freezer
- Residential & living fan
- Washer & dryer
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | User guide | Comparator With Hysteresis Design Guide (Rev. A) | Jul. 02, 2014 | |
Technical article | Designing an EMC-compliant interface to motor position encoders – Part 5 | PDF | HTML | Nov. 10, 2015 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.