TIPD156
Low-Drift Bidirectional Single-Supply Low-Side Current Sensing Reference Design
TIPD156
Overview
This Verified TI Precision Design implements a low-drift, bi-directional, low-side, single-supply current sensing solution that measures load currents from -2.5 A to +2.5 A. The output range is from 250 mV to 2.75 V, with 0 A current centered at 1.5 V. To achieve low-drift performance, the solution utilizes the INA213B and REF2030. The design’s functionality and performance were verified by fabricating a PCB and measuring results over temperature from -40 °C to 125 °C.
Features
- Low-side current sensing
- Measured load current: +/-2.5 A
- 250mV to 2.75V output
- 0 A centered at 1.5 V
- ±0.0522% Full-scale range error (-40 °C to 125 °C)
- Low-drift, Single-supply
Industrial
- Air Circuit Breaker (ACB)
- Air conditioner indoor unit
- Air conditioner outdoor unit
- Aircraft cockpit display
- Appliances pumps & fans
- Appliances: compressor
- Coffee machine
- Cooker hood
- Cooking top
- Cordless handheld garden tool
- Cordless power tool
- Cordless vacuum cleaner
- Defense radio
- Heat pump inverter board
- Interconnect/distribution box
- Lawn mower
- Mixer, blender & food processor
- Oven
- Oxygen concentrator
- Public safety radio
- Refrigerator & freezer
- Robotic lawn mower
- Vacuum robot
- Washer & dryer
Personal electronics
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | User guide | Low-Drift Bidirectional Single-Supply Low-Side Current Sensing Design Guide (Rev. A) | Jun. 16, 2014 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.