TIPD157

Single-Supply, Unipolar, Multiplying DAC Reference Design

TIPD157

Design files

Overview

This multiplying DAC (MDAC) reference design outputs unipolar voltages from 0 V to 2.5 V. This design does not require dual supplies to realize a unipolar, positive output voltage. This design removes the need for a negative supply rail by applying a bias voltage to the output transimpedance stage.

Features
  • TI Designs - Precision: Verified Design includes Theory, Component Selection, TINA-TI Simulation, PCB Schematic & Layout, Bill of Materials, and Measured Performance.
  • 12-bit, 0-2.5 V output
  • Multiplying DAC with single supply
  • <0.1 %FSR total unadjusted error
  • 1 LSB INL
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRCZ0.PDF (206 K)

Detailed schematic diagram for design layout and components

TIDC384.ZIP (9681 K)

Detailed schematic diagram for design layout and components

TIDRCZ1.PDF (160 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Precision DACs (≤10 MSPS)

DAC781112-bit, single-channel, serial input multiplying DAC with 0.2us settling time

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* User guide Single-Supply Unipolar Multiplying DAC Reference Design Apr. 23, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos