TIPD159

Voltage-Mode Multiplying DAC Reference Design

TIPD159

Design files

Overview

This multiplying DAC (MDAC) circuit creates a unipolar voltage output from 0 V to 2.5 V. This design does not require dual supplies to realize a unipolar, positive output voltage as with typical MDAC circuits. This design removes the need for a negative rail by using the MDAC in “reverse” to form a binary weighted voltage divider.

Features
  •  12-bit, 0-2.5 V output
  •  Multiplying DAC with single supply
  •  <0.1 %FSR total unadjusted error
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAF0.PDF (869 K)

Reference design overview and verified performance test data

TIDCAY1.ZIP (16754 K)

Detailed schematic diagram for design layout and components

TIDRH27.PDF (240 K)

Detailed schematic diagram for design layout and components

TIDRH28.PDF (107 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Precision DACs (≤10 MSPS)

DAC781112-bit, single-channel, serial input multiplying DAC with 0.2us settling time

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA192High-Voltage, Rail-to-Rail Input/Output, 5µV, 0.2µV/˚C, Precision Operational Amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Voltage-Mode Multiplying DAC Design Guide Aug. 12, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos