Inverting buffers & drivers
Increase drive strength to improve system signal integrity
Browse by category
Select by parametric specification
New products
Automotive eight-channel 2V to 5.5V inverters with tri-state outputs
Approx. price (USD) 1ku | 0.205
Automotive eight-channel 4.5V-to-5.5V inverters with TTL-compatible CMOS inputs
Approx. price (USD) 1ku | 0.296
Enhanced product six-channel 2-V to 5.5-V inverters with Schmitt-Trigger inputs
Approx. price (USD) 1ku | 0.64
Benefits of our inverting buffers & drivers
Diverse package offering
Both leaded and nonleaded packages available with pin counts ranging from 4 to 48 pins. Wettable flanks available on select packages.
Wide range of channel counts
Meet specific system needs with channel counts ranging from 1 - 16
Broad portfolio
Find all of your logic needs with our broad portfolio of 300+ inverting buffers and drivers with options from lowest power to highest speed
Common applications of inverting buffers & drivers
Controlling an indicator LED
Most modern systems like PLC’s or network equipment contain some form of LED indicators. These LED’s need to be driven by either an MCU or other circuitry which is often not able to provide the high current drive required. One simple solution is to use a logic buffer or logic gate. This video walks through the design process and the important parameters to consider.