TIDEP-0102

Human Machine Interface (HMI) for Protection Relay Reference Design

TIDEP-0102

Design files

Overview

This processor-based reference design facilitates a quicker time to market and helps customers design cost-effective, human machine interface (HMI) solutions for protection relay. This reference design showcases a two-dimensional (2D) Qt graphical user interface (GUI), which is typical for protection relay HMI, along with TI processor capabilities for software rendered graphics. The AM335x processors provide scalability by offering a range of processing speeds and using the same software development environment to satisfy low- to high-end applications as well as ample connectivity with the key peripherals required for protection relay HMI, such as universal asynchronous receiver/transmitter (UART) and CAN.

Features
  • Example screens of protection relay HMI using software accelerated graphics and Qt
  • Resistive touchscreen enabled
  • Support for 480 x 272 resolution on included 4.3-inch LCD; scalable up to 2048 x 2048 on other displays
  • Built on TI's processor SDK-Linux for scalability to other Sitara processors
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDN5.PDF (3520 K)

Reference design overview and verified performance test data

TIDRSY7.PDF (190 K)

Detailed schematic diagram for design layout and components

TIDRSY8.PDF (80 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Arm-based processors

AM3351Sitara processor: Arm Cortex-A8, 1Gb Ethernet, display

Data sheet: PDF | HTML
Arm-based processors

AM3352Sitara processor: Arm Cortex-A8, 1Gb Ethernet, display, CAN

Data sheet: PDF | HTML
Arm-based processors

AM3354Sitara processor: Arm Cortex-A8, 3D graphics, CAN

Data sheet: PDF | HTML
Arm-based processors

AM3356Sitara processor: Arm Cortex-A8, PRU-ICSS, CAN

Data sheet: PDF | HTML
Arm-based processors

AM3358Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN

Data sheet: PDF | HTML
Arm-based processors

AM3359Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

TMDSSK3358

AM335x starter kit

The AM335x starter kit (EVM-SK) provides a stable and affordable platform with Mainline Linux™ to quickly start evaluation of Sitara™ Arm® Cortex®-A8 AM335x processors (AM3351AM3352AM3354AM3356AM3358) and accelerate development for factory automation, building automation, smart grid, and (...)

User guide: PDF
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Human Machine Interface (HMI) for Protection Relay Reference Design Nov. 02, 2017

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-AM335X Processor SDK for AM335x Sitara Processors - Linux and TI-RTOS support

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos