DC/DC power modules
The simplest and smallest solution for DC/DC voltage conversion
Browse by category
New products
4.5V to 28V input voltage, 6A FCCM mode, synchronous buck module with QFN package
Approx. price (USD) 1ku | 3.3
5V/5V 1.5W 3kVrms isolated DC-DC module with integrated transformer
Approx. price (USD) 1ku | 1.3
4.5V to 28V input voltage, 8A ECO mode, synchronous buck module with QFN package
Approx. price (USD) 1ku | 3.67
Automotive, 5V/5V 1.5W 3kVrms isolated DC-DC module with integrated transformer
Approx. price (USD) 1ku | 1.534
4.5V to 28V input voltage, 6A ECO mode, synchronous buck module with QFN package
Approx. price (USD) 1ku | 3.3
Automotive, 1.5-W, 12-V to 15-V VIN, 12-V to 15-V VOUT high-density >5-kVRMS isolated DC/DC mo
Approx. price (USD) 1ku | 3.98
Benefits of our power modules
Free up valuable board space
Achieve higher power density and reduce overall solution size with modules that integrate the FETs, controller, inductor and passives in a single package that uses 3D integration technology.
Accelerate time to market
Go to market faster by eliminating the need for external component sourcing with easy-to-use modules that meet EMI requirements and reduce power design effort up to 45% compared to discrete solutions.
Minimize system losses
Realize best-in-class efficiency with modules that bring the power supply closer to the load to reduce board and system losses.
Technical resources
Exploring the value of power modules
Innovative DC/DC Power Modules Selection Guide (Rev. D)
Soldering Considerations for Power Modules (Rev. C)
Design & development resources
WEBENCH® Power Designer
PSpice® for TI design and simulation tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies
Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)