Product details

Number of DAC channels 2 Analog outputs 2 DAC SNR (typ) (dB) 106 Sampling rate (max) (kHz) 768 Control interface I2C, SPI Resolution (Bits) 32 Architecture Delta-Sigma Operating temperature range (°C) -40 to 125 Rating Catalog
Number of DAC channels 2 Analog outputs 2 DAC SNR (typ) (dB) 106 Sampling rate (max) (kHz) 768 Control interface I2C, SPI Resolution (Bits) 32 Architecture Delta-Sigma Operating temperature range (°C) -40 to 125 Rating Catalog
VQFN (RGE) 24 16 mm² 4 x 4
  • DAC performance:
    • DAC to Line Out Dynamic Range: 106 dB
    • DAC to HP Out Dynamic Range: 102 dB
    • THD+N: –95 dB
  • Head Phone/Line Out output voltage:
    • Differential, 2-VRMS full-scale
    • Single-ended, 1-VRMS full-scale
  • DAC sample Rates (fs) = 8KHz to 768KHz
  • Analog Input to Output By-pass
  • Battery Protection
  • Signal Distortion Limiter
  • Thermal Foldback
  • Low Latency Filter Selection
  • Programmable HPF and Biquad Filters
  • I2C & SPI Control Interface
  • Audio Serial Interface
    • Format: TDM, I2S or Left Justified
    • Word Length: 16,20,24 or 32 Bits
  • Programmable PLL for Flexible Clocking
  • Low Power Modes
    • TBD mW for Playback
  • Single Supply Operation: 1.8V or 3.3V
  • I/O Supply Operation: 1.2V or 1.8V or 3.3V
  • DAC performance:
    • DAC to Line Out Dynamic Range: 106 dB
    • DAC to HP Out Dynamic Range: 102 dB
    • THD+N: –95 dB
  • Head Phone/Line Out output voltage:
    • Differential, 2-VRMS full-scale
    • Single-ended, 1-VRMS full-scale
  • DAC sample Rates (fs) = 8KHz to 768KHz
  • Analog Input to Output By-pass
  • Battery Protection
  • Signal Distortion Limiter
  • Thermal Foldback
  • Low Latency Filter Selection
  • Programmable HPF and Biquad Filters
  • I2C & SPI Control Interface
  • Audio Serial Interface
    • Format: TDM, I2S or Left Justified
    • Word Length: 16,20,24 or 32 Bits
  • Programmable PLL for Flexible Clocking
  • Low Power Modes
    • TBD mW for Playback
  • Single Supply Operation: 1.8V or 3.3V
  • I/O Supply Operation: 1.2V or 1.8V or 3.3V

The TAD5112 is a Stereo 2VRMS DAC. The TAD5112 supports both differential and Single Ended input and output. DAC Output can be configured for either Line Out or Head Phone Load. TAD5112 can drive upto TBD mW into a Headphone Load. The TAD5112 integrates programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), programmable EQ and biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz. The TAD5112 supports Analog Input to Output Bypass option. Data from Analog-In and Digital-In can be mixed inside the device as well. The TAD5112 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with I2C or SPI. These integrated high-performance features, along with a single supply operation, make TAD5112 an excellent choice for space-constrained audio applications.

The TAD5112 is a Stereo 2VRMS DAC. The TAD5112 supports both differential and Single Ended input and output. DAC Output can be configured for either Line Out or Head Phone Load. TAD5112 can drive upto TBD mW into a Headphone Load. The TAD5112 integrates programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), programmable EQ and biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz. The TAD5112 supports Analog Input to Output Bypass option. Data from Analog-In and Digital-In can be mixed inside the device as well. The TAD5112 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with I2C or SPI. These integrated high-performance features, along with a single supply operation, make TAD5112 an excellent choice for space-constrained audio applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TAD5212 PREVIEW Low-power stereo audio DAC with 119-dB dynamic range Higher performance version
Pin-for-pin with same functionality to the compared device
NEW TAD5142 PREVIEW Hardware-control low-power stereo audio DAC with 106-dB dynamic range Hardware-controlled version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TAD5112 stereo audio DAC with 106 dB dynamic range datasheet PDF | HTML 21 Dec 2023
Application note Headset Detection for TAx52xx Family PDF | HTML 11 Apr 2024
Application note TAx5x1x Synchronous Sample Rate Conversion PDF | HTML 19 Dec 2023
Application note DAC Swings and Common Mode Settings in AC Coupled and DC Coupled DAC PDF | HTML 10 Nov 2023
Application note Clocking Configuration of Device and Flexible Clocking For TAx5x1x Family PDF | HTML 08 Nov 2023
Application note Clock Error Configuration, Detection, and Modes Supported in TAx5x1x Family PDF | HTML 07 Nov 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAC5112EVM-K — TAC5112 stereo codec evaluation module

The TAC5112 evaluation module (EVM) allows the user to test the capabilities of the TAC5112, a two-channel low-power stereo codec, which is intended for applications in land mobile radio, IP telephone or professional audio applications. The EVM is paired with the AC-MB, a flexible motherboard (...)
User guide: PDF | HTML
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.
PurePath Console’s (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VQFN (RGE) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos