Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.
TPS7C84-Q1
Linear & low-dropout (LDO) regulators

Automotive 150mA 40V low-dropout linear regulator with power good and wide output voltage range

Approx. price (USD) 1ku | 0.395

TPS6287B30
AC/DC & DC/DC converters (integrated FET)

6V input, 30A parallelable synchronous buck converter with I²C and frequency synchronization option

Approx. price (USD) 1ku | 2.48

MSPM0L1227
Arm Cortex-M0+ MCUs

32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, VBAT, PSA-L1<

Approx. price (USD) 1ku | 0.86

ADC3908D065
High-speed ADCs (≥10 MSPS)

8-bit, two-channel, 65-MSPS ADC, single clock cycle latency single or differential input pin control

Approx. price (USD) 1ku | 6.88

SN74LVC1G16
Inverting buffers & drivers

One-channel 1.2V-to-5.5V inverter with open-drain outputs and Schmitt-trigger inputs

Approx. price (USD) 1ku | 0.025

TAA5242
Audio ADCs

Hardware-control high-performance stereo audio ADC with 119dB dynamic range

Approx. price (USD) 1ku | 1.488

5 Sep 2024 | COMPANY BLOG
Around the world, our company and TIers are carrying forward a legacy of innovation and impact by investing in programs and partnerships that are building girls’ STEM confidence to help shape the future
Read more

Our passion

At our core, we have a passion to create a better world by making electronics more affordable through semiconductors. This passion is alive today as we continue to pioneer advances in integrated circuits. Each generation of innovation builds upon the last to make technology smaller, more efficient, more reliable and more affordable – opening new markets and making it possible for semiconductors to go into electronics everywhere. We think of this as Engineering Progress.

arrow-right Who we are
arrow-right What we do

Join our team

Our work is challenging and fast-paced, and it’s our people that make us great. Do you want to change the world and love your job? Join us.

Search open jobs

Our commitment to corporate citizenship

90%

Percentage of shipped semiconductor products considered green that meet low-halogen industry requirements.

100%

Human Rights Campaign's Equality 100 for our commitment to lesbian, gay, bisexual, transgender and queer employee equality for the seventh year in a row.

100

Most Sustainable Companies recognition by Barron’s for the fifth consecutive year.

22%

Reduction of our greenhouse gas (GHG) emissions from 2015 to 2023 - making progress towards our 25% reduction goal.

84%

of solid waste materials generated were diverted from landfills in 2023.

$62 million

of philanthropic donations, in partnership with the TI Foundation, TI employees and retirees, to support our local communities.

*Numbers accurate as of 2023