Instrumentation amplifiers
Integrated resistor networks maximize accuracy and space efficiency
Browse by category
Select by parametric specification
Supply voltage
New products
Precision, low-power, indirect current feedback instrumentation amplifier
Approx. price (USD) 1ku | 0.99
Why choose our instrumentation amplifiers?
High DC precision
Ensure long-term stability with zero-drift, eliminate package stress parameter shifts with e-trim, and maintain high CMRR and low gain error with highly matched 0.001% thin film resistors.
Input overvoltage protection (OVP)
Enable highly robust solutions by using TI’s 36-V instrumentation amplifiers with integrated input OVP up to ±60 V and maintain higher accuracy when compared to discrete protection schemes.
Low noise, wide-bandwidth
Enable the highest resolution measurements with TI’s high efficiency, super-beta amplifiers with the industry’s widest-bandwidth, up to 28 MHz, and ultra-low noise, 1 nV/√Hz.
Small packages, low power
Reduce board size with leadless 3x3 mm WSON packages and extend battery life with micro-power amplifiers, down to 50 µA.
Technical resources
TI Precision Labs - Instrumentation Amplifiers
Instrumentation amplifiers FAQ
Super-Beta Input Amplifiers: Features and Benefits
Design & development resources
PSpice® for TI design and simulation tool
Analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Evaluation module for instrumentation amplifiers with alternate pinout in SO-8 (D) package
The INAEVM-ALT-SO8 is an instrumentation amplifier evaluation module (EVM) with alternate pinout and is used to simplify prototyping precision instrumentation amplifiers in the SO-8 (D) package with the pinout shown in the user’s guide. The EVM is an unpopulated board, so instrumentation (...)