Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Line drivers

DSL and PLC line drivers to enable your communication system

parametric-filterView all products
Our advanced digital subscriber line (DSL) and power line communication (PLC) line drivers offer high output power and flexible supply options to meet the demands of current and next-generation wired communications systems.  The high output drive capability makes them suitable for use as an LED driver for light fidelity (LiFi) communications systems.

Browse by category

Select by parametric specification

DSL line drivers

Line drivers supporting ADSL, VDSL, VDSL2 and G.fast for CPE (customer premise equipment) and CO (central office) applications

PLC line drivers

Power line communication line drivers supporting narrowband (G3, PRIME, CENELEC) and broadband (G.HN, HPLC, BPL) communications

THS6232
Line drivers

Differential broadband PLC and HPLC line driver with common-mode buffer

Approx. price (USD) 1ku | 0.68

Technical resources

Application note
Application note
Large-Signal Specifications for High-Voltage Line Drivers
Follow these guidelines for designers during the selection process in order to achieve maximum line driver performance.
document-pdfAcrobat PDF
Application note
Application note
A Powerline Communication Line Driver Requirement Overview
Follow these important parameters and guidelines for designers in order to achieve maximum performance with power line communication line drivers. 
document-pdfAcrobat PDF
Application note
Application note
Wireline Data Transmission and Reception
Learn more about the system architecture for transmitting a signal with high-frequency content, compensating for the frequency-dependent attenuation, and receiving the signal for further processing.
document-pdfAcrobat PDF

Design & development resources

Evaluation board
THS6212 Evaluation Module
The THS6212 Evaluation module (EVM) is used to evaluate the THS6212, which is single-port current-feedback architecture, differential line driver amplifier system in a 24-pin QFN package. The EVM is designed to quickly and easily demonstrate the functionality and performance of THS6212 in a gain (...)
Evaluation board
THS6222 evaluation module
This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal sources, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common (...)
Simulation tool
PSpice® for TI design and simulation tool
PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)