Visit TI at APEC
16-20 March
Atlanta, GA | Booth 1213
TI at APEC 2025
Reimagine power density and efficiency
As global electricity use continues to surge with the emergence of artificial intelligence, the need to deliver, convert and protect power more efficiently has never been greater. Rising data consumption levels, shrinking consumer electronics, and a focus on sustainable energy and vehicle electrification place unique demands on power engineers to maximize efficiency, push more power into smaller spaces and support higher voltages across all applications. For decades, our power management technology has delivered the performance and scalability to help you push the limits of power.
Time | Location | Session Title | Speaker(s) |
---|---|---|---|
09:30 | Professional educational seminar; S01 |
Power converter design basics | Pradeep Shenoy, Brian King |
Time | Location | Session Title | Speaker(s) |
---|---|---|---|
09:20 |
Industry session, IS05.3 |
How to easily convert a hard-switched full-bridge to a zero-voltage-switched full-bridge | John Dorosa, Daniel Hartung |
11:00 |
Technical lecture, T01.7 | An iTHD and efficiency optimized control method for triangular conduction mode totem pole bridgeless PFC with zero current detection | Brent McDonald, Sheng-Yang Yu |
11:30 | Industry session, ISO01.7 | Integrated GaN solution for server power supply units | Fei Yang |
11:30 | Industry session, IS03.7 | Three-Phase integrated GaN IPM technology for enhancing power efficiency and density for motor-drive system | Toshio Yamanaka, Manu Balakrishnan, Hely Zhang |
14:15 |
Exhibitor session, Expo theater 3 | Pushing the efficiency and power density limits of low-power flyback converters | Laszlo Balogh |
Time | Location | Session Title | Speaker(s) |
---|---|---|---|
08:55 |
Industry session, IS08.2 |
Eliminate the cost for negative bias by integrated negative rail and bootstrap diode | Mengxuan Wei |
09:20 | Industry session, IS08.3 | Integrated advanced gate driver protection and safety features for high power systems | Luowi Wen, Daniel Norwood, Vivian Qi, Sasikala Thangam |
10:40 | Industry session, IS11.5 | Industry’s first stackable boost converter with integrated GaN FETs | Florian Schimkat, Oliver Nachbaur, Puneet Sareen, Narayanan Seetharaman, Stefan Herzer |
11:05 | Industry session, IS08.6 | Pushing the switching performance limits of power semiconductors using dynamic drive | Daniel Norwood, Luowei Wen |
13:30 | Industry session, PSMA, IS14.1 | Leading the way with industry’s smallest integrated HV half-bridge and highly efficient pinout | Sahana Sriraj |
13:55 |
Industry session, IS15.2 | Comparison of silicon MOSFET vs GaN for isolated half bridge LLC converters in visual display OLED TV applications | Ben Lough |
14:20 | Industry session, IS15.3 | How to achieve 30x higher power density and ultra-low EMI with advanced integration technology of isolated converters | Pei-Hsin Liu, Mohamed Ahmed, Manuel Alva |
14:45 | Industry session, IS15.4 | Hybrid control method to extend gain range in phase-shifted LLC converter | Ramkumar Sivakumar, Laszlo Balogh |
15:40 | Industry session, IS16.5 | Scalable multi-battery pack charging & back-up solutions | Christian Greeff |
16:00 | Technical lecture, T22.7 | A 450V three phase IPM achieving 99.1% efficiency in smallest 12mm*12mm package for 250W power delivery without heatsink | Anand Chellamuthu, Maik Kaufmann, Manu Balakrishnan, Stefan Herzer, Hely Zhang |
16:30 | Industry session, IS15.7 | Split inductor self-balancing HV buck | Roberto Scibilia |
Time | Location | Session Title | Speaker(s) |
---|---|---|---|
08:00 |
Industry session, IS20.1 |
The evolution of security in digitally controlled power supplies |
Peter Miller |
08:25 | Industry session, IS23.2 | Applications of electrochemical impedance spectroscopy on lithium-ion battery packs for electric vehicles | Sean Xu, Pradeep Shenoy, David Magee |
11:30 |
Technical dialogue, D01.6 | A multi-mode control algorithm for totem pole bridgeless PFC | Bosheng Sun; Sheng-Yang Yu, Amir Hussain |
11:30 | Technical dialogue, D03.9 | System solutions and design trade-offs to the input filter interactions with battery chargers | Xigen Zhou, Dan Mavencamp, Kuang-Yao Cheng |
11:30 | Technical dialogue, D13.7 | A novel IPPC method for precise overload protection and burst mode operation in LLC resonant converters | Manikanta Pallantla, Ramkumar S |
11:30 | Technical dialogue, D18.6 | Multi-vendor encoder position sensing interface using programmable IP based solution | Ranjul Bhambay, Pratheesh Gangadhar, Thomas Leyrer, Dhaval Khandla, Achala Ram, Manoj Koppolu, Archit Dev |
11:30 | Technical dialogue, D22.6 | Dual-use of onboard chargers to achieve controllable DC bus voltage for electric vehicles |
Reimagine power management for data centers and enterprise computing
Stop by our booth to see how we can help you design high-performance, reliable and efficient data center solutions and achieve more power in smaller spaces with our innovative power management technologies for Common Redundant Power Supply (CRPS) and open rack server power supply units (PSUs), battery back-up units, 48V AI servers and point-of-load (POL) applications.
Reimagine USB Type-C® and USB Power Delivery
Learn how to design for both extended power range (EPR) and battery-powered systems using our USB Type-C and USB Power Delivery (PD) products and reference designs and stop by our booth to see the industry’s smallest 65W laptop power adapter (38 cm³) featuring our innovative self-biasing GaN flyback converter.
Reimagine efficiency for sustainable energy and vehicle electrification
Design with confidence with our power conversion, current and voltage sensing, isolation and real-time control technologies that work together to simplify high-voltage designs, helping you reach the highest levels of efficiency and reliability.