Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Visit TI at APEC

16-20 March

Atlanta, GA | Booth 1213

TI at APEC 2025

Reimagine power density and efficiency

As global electricity use continues to surge with the emergence of artificial intelligence, the need to deliver, convert and protect power more efficiently has never been greater. Rising data consumption levels, shrinking consumer electronics, and a focus on sustainable energy and vehicle electrification place unique demands on power engineers to maximize efficiency, push more power into smaller spaces and support higher voltages across all applications. For decades, our power management technology has delivered the performance and scalability to help you push the limits of power.

Time
Location
Session Title
Speaker(s)
09:30 Professional educational seminar; S01 Power converter design basics                                                                                                                                                                                                                                                                                                                                                               
Pradeep Shenoy, Brian King                                                                                              

See how TI is achieving new levels of density and efficiency

As modern power designs move to a higher power density with lower losses, Dell is leading the way with a high-efficiency 12V output PSU design using an integrated GaN power stage from TI. The design uses the LMG3522R050, a 50mΩ GaN FET with integrated driver, protection, and temperature reporting, to meet their high efficiency specifications (>96%) at the system level reliably.

Video Player is loading.
Current Time 0:00
Duration 1:02
Loaded: 0.00%
Stream Type LIVE
Remaining Time 1:02
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected
3.6kW 54V titanium mCRPS server PSU demonstration

Learn about our server PSU reference design that showcases over 100W/in3 and titanium efficiency in mCRPS form factor.

Analog based power module for battery backup units with TI GaN demonstration

Learn about our GaN-based, buck-boost DC-DC converter for battery backup unit (BBU) applications, meeting Open Rack V3 Power (OCPV3) 50V BBU specifications.

8kW open rack server PSU demonstration

Explore our new 8kW server PSU design, optimized for open rack form factor, delivering 97.5% efficiency.

5kW hot-swap eFuse demonstration for 48V AI servers

See how you can power modern AI data centers with our integrated 48V integrated hot-swap eFuse.

65W USB-C® charger demonstration with self-biasing GaN flyback

Discover our design for 65W dual USB Type-C® port power delivery charger featuring an integrated GaN converter for enhanced efficiency and compact design.

3.5kW HV to LV DC/DC converter demonstration with 650V GaN

Learn about this automotive wide-voltage range, high frequency, bi-directional high voltage to low voltage DC/DC converter with GaN.

Power management for data centers and enterprise computing

Stop by our booth to see how we can help you design high-performance, reliable and efficient data center solutions and achieve more power in smaller spaces with our innovative power management technologies for Common Redundant Power Supply (CRPS) and open rack server power supply units (PSUs), battery back-up units, 48V AI servers and point-of-load (POL) applications. 

USB Type-C® and USB Power Delivery

Learn how to design for both extended power range (EPR) and battery-powered systems using our USB Type-C and USB Power Delivery (PD) products and reference designs and stop by our booth to see the industry’s smallest 65W laptop power adapter (38 cm³) featuring our innovative self-biasing GaN flyback converter.

Efficiency for sustainable energy and vehicle electrification

Design with confidence with our power conversion, current and voltage sensing, isolation and real-time control technologies that work together to simplify high-voltage designs, helping you reach the highest levels of efficiency and reliability.