Thermal management

Maximize driving range and lower cost of electric vehicles (EVs) with efficient system solutions for evolving EV thermal management architectures

In hybrid EVs (HEVs) and EVs, thermal-management systems are second only to powertrain systems in power consumption. Improving system-level efficiency for heating and cooling systems thus has a direct impact on driving range. Our technology and expertise help optimize energy-conversion efficiency and reduce power losses while improving the overall driving experience.

Why choose TI for your automotive thermal management system?

checkmark

Improve system-level efficiency

Intelligent algorithms in our real-time control microcontrollers (MCUs) and a broad portfolio of power bias supplies optimize efficiency and reduce switching losses.

checkmark

Scale across different platforms and reduce development cost

Scaling across different system voltages (48V, 400V and 800V) is easier with real-time control MCUs, isolated gate drivers and power bias supplies, ranging from cost-efficient to high-performance.

checkmark

Achieve low acoustic noise

A peripheral architecture allows designers to implement advanced commutation algorithms, resulting in low pulsation and low acoustic noise.

Enabling technologies

Real-time control MCUs

A range of memory footprints, packages, safety and cybersecurity enablers provide a scalable and compatible platform for automotive designers. Design smaller, more affordable automotive systems for a wide range of applications, from heating, ventilation and air-conditioning (HVAC) compressors to positive temperature coefficient (PTC) heater.

Microcontroller (MCU) benefits include:

  • Low noise, low vibration and high startup torque for sensorless motor-control applications.
  • Fast time-to-market and ease-of-use through software and hardware such as TIDM-02012 and InstaSPIN™ solutions.
  • A lockstep core that simplifies functional safety without software overhead.
Technical article
How to optimize your automotive HVAC design in the growing HEV/EV market
Learn how to address the design challenges associated with electronic HVAC applications, and how real-time control performance and scalability can help address those challenges.
PDF | HTML
Resource
Explore an HVAC e-compressor reference design
The High-Voltage HEV/EV HVAC E-Compressor Motor Control Reference Design is built for HEV and EV compressor applications, with model-based implementation and simulation capability supported through MathWorks.
Video
View the high-voltage HEV/EV HVAC eCompressor motor control video
Learn how to maximize performance and drive range, reduce audible noise, and scale across multiple devices.
Featured products for microcontrollers
TMS320F2800157-Q1 ACTIVE Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD, lockstep ASIL B, grade 0 and 1
TMS320F280025C-Q1 ACTIVE Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, CLB
TMS320F280039C-Q1 ACTIVE Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD

Reliable gate drivers

We offer isolated and nonisolated gate drivers to reliably drive insulated-gate bipolar transistor (IGBT)- or silicon carbide (SiC)-based three-phase compressor half bridges and positive temperature coefficient load-control circuits.

Gate driver benefits include:

  • Isolation from unwanted transients and DC voltages for high-voltage systems.
  • Dual-channel drivers that reduce overall printed circuit board area and component count compared to single-channel devices.
  • Integrated Miller clamps that protect the system from false turnons caused by Miller current.
  • Extended supply-voltage ranges that provide sufficient margin for overshoot protection.
White paper
How to design heating and cooling systems for HEV/EVs (Rev. A)
Read this document to learn how heating and cooling control modules in 48-V, 400-V or 800-V hybrid electric vehicles (HEVs) and EVs affect unique subsystems in these modules, with functional solutions.
PDF
Blog
What gate driver to choose in high-voltage HVAC applications and why
Learn how systems moving from silicon-based IGBTs to SiC MOSFETs for the power stage will affect gate-driver selection in high-voltage heating, ventilation and air-conditioning applications.
Blog
Why should I replace discrete gate drivers with low-side driver ICs?
Learn how to replace discrete gate drivers in two key systems: a brushless DC motor to rotate the air-conditioner compressor, and a positive temperature coefficient heater to heat coolant.
Featured products for gate drivers
UCC21551-Q1 ACTIVE Automotive, 4A/6A 5kVRMS dual-channel isolated gate driver with EN and DT pins for IGBT and SiC
UCC5350-Q1 ACTIVE Automotive ±5A single-channel isolated gate driver with Miller clamp or split outputs for SiC/IGBT
UCC27624-Q1 ACTIVE Automotive 30V VDD, 5A/5A dual-channel low-side driver with 4V UVLO and low propagation delay

Bias power supply efficiencies

Our bias supplies offer design benefits when designing HVAC compressors and PTC heaters.

Bias supply benefits include:

  • Saving cost by eliminating the pre-regulator, optocoupler or tertiary winding.
  • Saving power by supporting high efficiency and low quiescent current.
  • Saving space by integrating external components.
  • Reducing components in the bill of materials.
Featured products for bias supply
LM25184-Q1 ACTIVE Automotive 42-VIN no-opto flyback converter with 65-V, 4.1-A integrated MOSFET
LM5180-Q1 ACTIVE Automotive 65-VIN no-opto flyback converter with 100-V, 1.5-A integrated MOSFET
UCC14141-Q1 ACTIVE Automotive, 1.5-W, 12-V VIN, 25-V VOUT high-density >5-kVRMS isolated DC/DC module

Reference designs related to Thermal management

Use our reference design selection tool to find designs that best match your application and parameters.

Featured products

Isolated gate drivers UCC5350-Q1 ACTIVE Automotive ±5A single-channel isolated gate driver with Miller clamp or split outputs for SiC/IGBT
Isolated gate drivers UCC21530-Q1 ACTIVE Automotive, 4A, 6A, 5.7kVRMS, isolated dual-channel gate driver with EN and DT pins for IGBT/SiC
AC/DC converters LM25180-Q1 ACTIVE Automotive 42-VIN PSR flyback converter with 65-V, 1.5-A integrated power MOSFET
Automotive powertrain, zonal & chassis control MCUs TMS320F2800157-Q1 ACTIVE Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD, lockstep ASIL B, grade 0 and 1
Brushed DC (BDC) motor drivers DRV8912-Q1 ACTIVE Automotive, 40V, 6A 12 channel half-bridge motor driver with advanced diagnostics

Technical resources

White paper
White paper
How to design heating and cooling systems for HEV/EVs (Rev. A)
In this white paper, we will describe the new heating and cooling control modules in 48-, 400- and 800-V HEVs and EVs, and important design considerations to improve overall system efficiency. 
document-pdfAcrobat PDF
Technical article
Technical article
How to optimize your automotive HVAC design in the growing HEV/EV market
In this article, we review the design challenges for heating, ventilation and air-conditioning (HVAC) applications, and discuss how real-time control performance, scalability and cost can help address those challenges.
document-pdfAcrobat PDF
Resource
Resource
High-Voltage HEV/EV HVAC E-Compressor Motor Control Reference Design
This reference design showcases a solution to meet the market need for a high-efficiency, low-audible-noise compressor module. The design can scale for 400- and 800-V DC buses, and allows for different microcontroller options.