Appliances

Create next-generation appliances and power tools with greater efficiency, reliability and intelligence with our products and expertise

Our system expertise and innovative technologies inspire engineers to create next-generation appliances and power tools with greater efficiency, reliability and intelligence. With our comprehensive solutions, designers can add maximum functionality across the entire system. Our leading-edge smart sensing and secure connectivity, along with power-saving motor drive and control and power management devices enable designs that optimize performance and enhance consumer lifestyles.

Why choose TI for your appliance systems?

checkmark

More energy efficiency

Our innovative power and motor control and drive solutions reduce power consumption while achieving the highest efficiency for appliance systems.

checkmark

Enhance smart features and connectivity

Smart sensing and secure connectivity technology allows you to optimize performance for comfortable lifestyles.

checkmark

Accelerate time to market

Our large selection of reference designs and on-demand performance tests, such as EMI, voltage drop and surge, enables you to create innovative solutions for your appliance system needs.

checkmark

Functional Safety Certification

Meet your IEC 60730 Class B requirement with TI MCU devices that provide diagnostic library to minimizing cost, risk and development time. 

Engineering smarter and more efficient appliances

Our motor-control solutions enable intelligent monitoring and control of various motors for increased efficiency, smaller size and lower bill-of-materials costs. Our gallium nitride devices, sophisticated motor-control algorithms and >99% efficient reference designs can help you create reliable motor-control solutions that meet stringent industry efficiency standards.

Featured products for motor control
TMS320F2800137 ACTIVE C2000™ 32-bit MCU with 120 MHz, 256-KB flash, FPU and TMU
MSPM0G1506 ACTIVE 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHACL
NEW DRV7308 PREVIEW 650V, 205mΩ 3-phase integrated GaN intelligent power module (IPM) with protection and current sense

As energy requirements become more stringent, power supply systems must be more efficient. Our power solutions help you implement power factor correction (PFC) with GaN FETs and advanced totem-pole bridgeless topology, and our cost-optimized Vienna PFC solutions help you improve total harmonic distortion (THD) and power factor performance.

Featured products for power supply
TMS320F280025C ACTIVE C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, CLB
LMG3422R030 ACTIVE 600-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting
UCC5350 ACTIVE 3kVrms, 5A/5A single-channel isolated gate driver with miller clamp or split out & 8V or 12V UVLO

Sensor technologies help create a more comfortable and healthy environment. Our analog and embedded solutions are dedicated to detecting data such as temperature, humidity, air quality, liquid level and human occupancy, helping you achieve higher performance control in home appliance systems within a room. Our wired and wireless communication solutions make home appliances more intelligent and convenient.

Featured products for sensing & connectivity
NEW IWRL6432 ACTIVE Single-chip low-power 57-GHz to 64-GHz industrial mmWave radar sensor
NEW CC3301 ACTIVE SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion IC
TMAG5273 ACTIVE Low-power linear 3D Hall-effect sensor with I²C interface

Our battery monitoring and charging products enable safer monitoring and control of battery packs for improved safety and more efficient charging. With the help of our reference designs and battery monitoring, gauge and charger devices, we can help you create reliable battery-management solutions that meet strict safety, efficiency and USB Type-C® standards.

Featured products for battery monitoring & charging
BQ76905 ACTIVE Low-power monitor and protector for 2S to 5S with high accuracy cell voltage measurement
BQ25756 ACTIVE Stand-alone or I²C-controlled 70-V bidirectional buck-boost charge controller with MPPT
NEW MSPM0C1104 ACTIVE 24MHz Arm® Cortex®-M0+ MCU with 16KB flash, 1KB SRAM, 12-bit ADC

Our engineers analog and embedded products with the latest component-level requirements in mind. We can help you meet system-level certifications for air conditioners, major appliances, power tools and home service robots while minimizing cost, risk and development time. 

Download
Featured products for appliances
MSPM0G1507 ACTIVE 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHAC
TMS320F2800137 ACTIVE C2000™ 32-bit MCU with 120 MHz, 256-KB flash, FPU and TMU

Design & development resources

Reference design
4-kW single-phase totem pole PFC reference design with C2000 and GaN
This reference design is a 4-kW CCM totem-pole PFC with F280049/F280025 control card and LMG342x EVM board. This design demos a robust PFC solution, which avoids isolated current sense by putting the controller's ground in the middle of a MOSFET leg. Benefitting from non-isolation, AC current (...)
Reference design
Dual motor control with digital interleaved PFC for HVAC reference design

The TIDM-02010 reference design is a 1.5-kW dual motor drive and PFC control reference design for variable frequency air conditioner outdoor unit controller in HVAC applications, which illustrates a method to implement sensorless 3-phase PMSM vector control for compressor and fan motor drive, and (...)

Reference design
People Counting and Tracking Reference Design Using mmWave Radar Sensor

This reference design demonstrates the use of IWR6843, which is a single-chip mmWave radar sensor with integrated DSP for an indoor and outdoor people counting application. This reference design uses the IWR6843ISK evaluation module (EVM) and integrates a complete radar processing chain onto the (...)

Reference designs related to Appliances

Use our reference design selection tool to find designs that best match your application and parameters.

Technical resources

White paper
White paper
Bringing Wireless Scalability to Intelligent Sensing Applications (Rev. B)
With the increasing need for connectivity driven by the Internet of Things (IoT), a new dimension of scalability is required: wireless connectivity technology.
document-pdfAcrobat PDF
Resource
Resource
750W motor inverter with C2000™ MCU and MSPM0 reference design
This reference design is a 750W motor drive that illustrates a method to implement sensorless Field Oriented Control (FOC) control for a 3-phase PMSM, and supports both C2000 and MSPM0 MCUs.
Application brief
Application brief
MSP430 and DRV83xx Selection Guide for Power Tools (Rev. A)
Read our application brief to find microcontroller and gate driver solutions for the development of different classes of power tools, from cordless hand-held tools to more robust garden tools.
document-pdfAcrobat PDF