Audio line drivers
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
THD + N at 1 kHz (%)
Number of channels
Voltage gain (V/V)
Price|Quantity (USD)
Operating temperature range (°C)
Noise floor (RTO, 20-kHz BW) (dBu)
Load capacitance (µF)
Package type
Images
Description
Subcategory
Iq (typ) (mA)
Slew rate (typ) (V/µs)
Small-signal bandwidth (typ) (Hz)
Supply voltage (max) (V)
Supply voltage (min) (V)
Status
2-VRMS DirectPath™ line driver with adjustable gain
Adjustable
14
—
2
0.002
110.9
4.5
8000000
3.6
3
$0.080 | 1ku
-40 to 85
TSSOP
2-Vrms DirectPath™; pop-free line driver with programmable fixed gain
Adjustable
14
220
2
0.007
108.6
4.5
8000000
3.6
3
$0.261 | 1ku
-40 to 85
TSSOP, VQFN
2-Vrms DirectPath™; pop-free line driver & headphone amp with adjustable gain
Adjustable
11
220
4
0.001
122.7
4.5
8000000
3.7
3
$0.354 | 1ku
-40 to 85
HTSSOP
3-Vrms DirectPath™; pop-free, variable input gain line driver with trimmed DC offset
Adjustable
11
220
2
0.001
126.7
4.5
8000000
5.5
3
$0.170 | 1ku
-40 to 85
TSSOP
3-Vrms DirectPath™; pop-free, variable input gain line driver
Adjustable
11
220
2
0.01
102.8
4.5
8000000
5.5
3
$0.542 | 1ku
-40 to 85
TSSOP
2-Vrms DirectPath™; pop-free variable input gain line driver
Adjustable
8
300
2
0.008
113.3
2.2
3200000
4.5
1.8
$0.394 | 1ku
-40 to 85
WQFN
2-Vrms DirectPath™; pop-free, fixed input gain line driver
Fixed
8
400
2
0.04
122.7
2.2
3200000
4.5
1.8
$0.433 | 1ku
-40 to 85
WQFN
Audio Balanced Line Driver offered in PDIP and SOL-16
2
5.2
1
1
0.0005
-98
15
1500000
36
9
$1.982 | 1ku
-55 to 125
PDIP, SOIC
Audio Balanced Line Drivers offered in SOIC-8
2
5.2
1
1
0.0005
-98
15
1500000
36
9
$1.982 | 1ku
-55 to 125
SOIC
Description
Enabled
Description
Subcategory
Enabled
Subcategory
Voltage gain (V/V)
Enabled
Voltage gain (V/V)
Iq (typ) (mA)
Enabled
Iq (typ) (mA)
Load capacitance (µF)
Enabled
Load capacitance (µF)
Number of channels
Enabled
Number of channels
THD + N at 1 kHz (%)
Enabled
THD + N at 1 kHz (%)
Noise floor (RTO, 20-kHz BW) (dBu)
Enabled
Noise floor (RTO, 20-kHz BW) (dBu)
Slew rate (typ) (V/µs)
Enabled
Slew rate (typ) (V/µs)
Small-signal bandwidth (typ) (Hz)
Enabled
Small-signal bandwidth (typ) (Hz)
Supply voltage (max) (V)
Enabled
Supply voltage (max) (V)
Supply voltage (min) (V)
Enabled
Supply voltage (min) (V)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Rating
Enabled
Rating
Status
Enabled
Status
1
to
9
of
9
Page
1
of
1