Audio line receivers
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Differential input impedance (kΩ)
THD + N at 1 kHz (%)
Number of channels
Voltage gain (V/V)
Price|Quantity (USD)
Operating temperature range (°C)
Noise floor (RTO, 20-kHz BW) (dBu)
Rating
Common-mode input impedance (kΩ)
Package type
Images
Description
Subcategory
CMRR at RS = 0 Ω (min) (dB)
Slew rate (typ) (V/µs)
Small-signal bandwidth (typ) (Hz)
Supply voltage (max) (V)
Supply voltage (min) (V)
Iq per channel (typ) (mA)
Status
SoundPlus™ high common-mode rejection, low distortion differential line receiver for automotive
1
1
85
0.00039
-104.7
1000
250
10
2700000
24
4.5
6
$1.080 | 1ku
-40 to 125
TSSOP
Automotive
Soundplus™ high common-mode rejection (91-dB), low THD+N (-120 dB) differential line receiver
1
1
85
0.00039
-104.7
1000
250
10
2700000
36
4.5
6
$0.915 | 1ku
-40 to 125
TSSOP
Catalog
Automotive, High Common-mode Rejection, Low Distortion Differential Audio Line Receiver
2
1
85
0.00039
-104.7
1000
250
10
2700000
24
4.5
5.25
$1.884 | 1ku
-40 to 125
TSSOP
Automotive
Dual SoundPlus™ high common-mode rejection (91-dB), low THD+N (-120-dB) differential line receiver
2
1
85
0.00039
-104.7
1000
250
10
2700000
36
4.5
5.25
$1.597 | 1ku
-40 to 125
TSSOP
Catalog
Single, Audio Differential Line Receivers, 0dB (G=1)
1
1
74
0.0005
-100
50
25
14
3100000
36
8
2.4
$1.137 | 1ku
-40 to 85
PDIP, SOIC
Catalog
Single, Audio Differential Line Receivers, +-6dB (G=1/2 or 2)
1
0.5, 2
74
0.0005
-106
24
18
14
4000000
36
8
2.4
$1.017 | 1ku
-40 to 85
SOIC
Catalog
Dual, audio differential line receivers, 0 dB (g=1)
2
1
74
0.0005
-100
50
25
14
3100000
36
8
2.4
$1.571 | 1ku
-40 to 85
PDIP, SOIC
Catalog
Dual, audio differential line receivers, +-6 dB (g=1/2 or 2)
2
0.5, 2
74
0.0005
-106
24
18
14
4000000
36
8
2.4
$1.571 | 1ku
-40 to 85
PDIP, SOIC
Catalog
Description
Enabled
Description
Subcategory
Enabled
Subcategory
Number of channels
Enabled
Number of channels
Voltage gain (V/V)
Enabled
Voltage gain (V/V)
CMRR at RS = 0 Ω (min) (dB)
Enabled
CMRR at RS = 0 Ω (min) (dB)
THD + N at 1 kHz (%)
Enabled
THD + N at 1 kHz (%)
Noise floor (RTO, 20-kHz BW) (dBu)
Enabled
Noise floor (RTO, 20-kHz BW) (dBu)
Differential input impedance (kΩ)
Enabled
Differential input impedance (kΩ)
Common-mode input impedance (kΩ)
Enabled
Common-mode input impedance (kΩ)
Slew rate (typ) (V/µs)
Enabled
Slew rate (typ) (V/µs)
Small-signal bandwidth (typ) (Hz)
Enabled
Small-signal bandwidth (typ) (Hz)
Supply voltage (max) (V)
Enabled
Supply voltage (max) (V)
Supply voltage (min) (V)
Enabled
Supply voltage (min) (V)
Iq per channel (typ) (mA)
Enabled
Iq per channel (typ) (mA)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Rating
Enabled
Rating
Status
Enabled
Status
1
to
8
of
8
Page
1
of
1