Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Volume control ICs

Digitally-controlled volume amplifier and attenuator integrated circuits (ICs) with wide dynamic range and low distortion

parametric-filterView all products
Our volume control ICs are digitally-controlled, click-and-pop-free audio amplifiers. These devices provide accurate gain control from 31.5 dB to -95.5 dB with steps as small as 0.5 dB. These ICs are built to meet the needs of professional and high-end studio systems.

Browse by category

Select by type

Amplifier + attenuation

Adjust volume levels by either amplifying or attenuating in steps of 0.5dB

Attenuation

Adjust volume levels by attenuating in steps of 0.5dB or 1dB