Clock network synchronizers
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Output type
Function
Number of outputs
Input type
Number of input channels
Price|Quantity (USD)
Operating temperature range (°C)
RMS jitter (fs)
Rating
Package size (L x W) (mm)
Features
Package type
Pin count
Package area (mm^2)
Images
Output frequency (min) (MHz)
Output frequency (max) (MHz)
Supply voltage (min) (V)
Supply voltage (max) (V)
Status
Clock network synchronizer
12
47
0.000000000001
1250
HCSL, LVCMOS, LVDS, LVPECL, XTAL
CML, LVCMOS, LVDS, LVPECL
3.135
3.465
JESD204B
$30.000 | 1ku
Catalog
-40 to 85
VQFN
64
81
9 x 9
2
Clock network synchronizer
12
47
0.000000000001
1250
HCSL, LVCMOS, LVDS, LVPECL, XTAL
CML, LVCMOS, LVDS, LVPECL
3.135
3.465
JESD204B
$30.000 | 1ku
Catalog
-40 to 85
VQFN
64
81
9 x 9
2
Clock network synchronizer
16
50
0.000000000001
3000
HCSL, LVCMOS, LVDS, LVPECL, XTAL
CML, LVCMOS, LVDS, LVPECL
3.135
3.465
JESD204B
$30.000 | 1ku
Catalog
-40 to 85
VQFN
64
81
9 x 9
2
Clock network synchronizer
8
50
0.000001
800
LVCMOS, LVDS, LVPECL, XTAL
CML, HCSL, LVCMOS, LVDS, LVPECL
3.135
3.465
I2C, Integrated EEPROM, Pin programmable, SPI
$10.500 | 1ku
Automotive
-40 to 125
VQFN
48
49
7 x 7
2
Clock network synchronizer
16
50
0.000000000001
3000
HCSL, LVCMOS, LVDS, LVPECL, XTAL
CML, LVCMOS, LVDS, LVPECL
3.135
3.465
JESD204B
$25.000 | 1ku
Catalog
-40 to 105
VQFN
64
81
9 x 9
2
Clock network synchronizer
14
47
0.000000000001
1250
HCSL, LVCMOS, LVDS, LVPECL, XTAL
CML, LVCMOS, LVDS, LVPECL
3.135
3.465
JESD204B
$25.000 | 1ku
Catalog
-40 to 105
VQFN
64
81
9 x 9
4
Clock network synthesizer
14
47
0.000000000001
3000
HCSL, LVCMOS, LVDS, LVPECL, XTAL
CML, LVCMOS, LVDS, LVPECL
3.135
3.465
JESD204B
$25.000 | 1ku
Catalog
-40 to 85
VQFN
64
81
9 x 9
4
Clock network synchronizer
16
47
0.000000000001
3000
HCSL, LVCMOS, LVDS, LVPECL, XTAL
CML, LVCMOS, LVDS, LVPECL
3.135
3.465
JESD204B
$25.000 | 1ku
Catalog
-40 to 85
VQFN
64
81
9 x 9
2
Clock network synchronizer
16
50
0.000000000001
3000
HCSL, LVCMOS, LVDS, LVPECL, XTAL
CML, LVCMOS, LVDS, LVPECL
3.135
3.465
JESD204B
$25.000 | 1ku
Catalog
-40 to 85
VQFN
64
81
9 x 9
2
Clock network synchronizer
8
50
0.000001
800
LVCMOS, LVDS, LVPECL, XTAL
CML, HCSL, LVCMOS, LVDS, LVPECL
3.135
3.465
I2C, Integrated EEPROM, Pin programmable, SPI
$7.950 | 1ku
Catalog
-40 to 85
VQFN
48
49
7 x 7
2
Clock network synchronizer, Ultra-low jitter clock generator
4
50
0.000001
800
LVCMOS, LVDS, LVPECL, XTAL
CML, HCSL, LVCMOS, LVDS, LVPECL
3.135
3.465
I2C, Integrated EEPROM, Pin programmable, SPI
$6.500 | 1ku
Catalog
-40 to 85
VQFN
48
49
7 x 7
2
Clock network synchronizer
8
50
0.000000000001
800
LVCMOS, LVDS, LVPECL, XTAL
CML, HCSL, LVCMOS, LVDS, LVPECL
3.135
3.465
I2C, Integrated EEPROM, Pin programmable, SPI
$8.700 | 1ku
Catalog
-40 to 85
VQFN
48
49
7 x 7
2
Clock network synchronizer
8
150
0.000000000001
750
LVCMOS, LVDS, LVPECL, XTAL
CML, HCSL, LVCMOS, LVDS, LVPECL
3.3
3.6
I2C, Integrated EEPROM, Pin programmable, SPI
$14.960 | 1ku
Catalog
-40 to 85
VQFN
64
81
9 x 9
4
Description
Enabled
Description
Function
Enabled
Function
Number of outputs
Enabled
Number of outputs
RMS jitter (fs)
Enabled
RMS jitter (fs)
Output frequency (min) (MHz)
Enabled
Output frequency (min) (MHz)
Output frequency (max) (MHz)
Enabled
Output frequency (max) (MHz)
Input type
Enabled
Input type
Output type
Enabled
Output type
Supply voltage (min) (V)
Enabled
Supply voltage (min) (V)
Supply voltage (max) (V)
Enabled
Supply voltage (max) (V)
Features
Enabled
Features
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Number of input channels
Enabled
Number of input channels
Status
Enabled
Status
1
to
15
of
15
Page
1
of
1