New products
85V high speed (100V/µs) to power (400µA) ratio precision op-amp in small package
Approx. price (USD) 1ku | 1.96
Low-power 4-channel ECG AFE with respiration, pacemaker, lead-off & lead quality detection, and FIFO
Approx. price (USD) 1ku | 14.45
Differential broadband PLC and HPLC line driver with common-mode buffer
Approx. price (USD) 1ku | 0.68
Automotive, DC input, transistor output, single-channel, opto-emulator with 100% to 155% CTR
Approx. price (USD) 1ku | 0.45
Automotive 32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, VB
Approx. price (USD) 1ku | 0.75
4.2V to 17V input voltage, 2A, 1.2MHz synchronous buck converter in SOT563 with Eco-mode
Approx. price (USD) 1ku | 0.075