Logarithmische Verstärker
Melden Sie sich an, um den Lagerbestand einzusehenAnmelden
Solution name
Drag here to set column labels
Product number
Conformity error (initial 5 decades) (typ. over temp) (%/°C)
Specified voltage (±V)
Scale factor (V/decade)
Reference type
Price|Quantity (USD)
Auxiliary op amps
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Package type
Pin count
Package area (mm^2)
Images
Input current range (min) (nA)
Input current range (max) (mA)
Offset voltage (input amplifiers) (max) (mV)
Vs (±) (min) (V)
Vs (±) (max) (V)
Iq (max) (mA)
Dynamic range (typ) (dB)
Full-scale output voltage (min) (±V)
Full-scale output voltage (max) (±V)
Conformity error (initial 5 decades) (max) (%)
Status
0.5
1
3.5
1.5
4.5
18
1.75
150
Internal
1
-3.8
3.5
0.2
0.0001
51.9
8.65 x 6
-40 to 85
SOIC
14
$8.029 | 1ku
5
Catalog
0.008
—
—
70
-6
6
23
120
—
—
5.45
5.85
—
—
135.3552
19.56 x 6.92
-55 to 125
CDIP
16
$16.698 | 1ku
6
Military
Description
Enabled
Description
Scale factor (V/decade)
Enabled
Scale factor (V/decade)
Input current range (min) (nA)
Enabled
Input current range (min) (nA)
Input current range (max) (mA)
Enabled
Input current range (max) (mA)
Offset voltage (input amplifiers) (max) (mV)
Enabled
Offset voltage (input amplifiers) (max) (mV)
Vs (±) (min) (V)
Enabled
Vs (±) (min) (V)
Vs (±) (max) (V)
Enabled
Vs (±) (max) (V)
Iq (max) (mA)
Enabled
Iq (max) (mA)
Dynamic range (typ) (dB)
Enabled
Dynamic range (typ) (dB)
Reference type
Enabled
Reference type
Auxiliary op amps
Enabled
Auxiliary op amps
Full-scale output voltage (min) (±V)
Enabled
Full-scale output voltage (min) (±V)
Full-scale output voltage (max) (±V)
Enabled
Full-scale output voltage (max) (±V)
Conformity error (initial 5 decades) (max) (%)
Enabled
Conformity error (initial 5 decades) (max) (%)
Conformity error (initial 5 decades) (typ. over temp) (%/°C)
Enabled
Conformity error (initial 5 decades) (typ. over temp) (%/°C)
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Specified voltage (±V)
Enabled
Specified voltage (±V)
Rating
Enabled
Rating
Status
Enabled
Status
1
to
5
of
5
Page
1
of
1