Motorantriebe
Umfassende Lösungen auf Systemebene für die Entwicklung zukunftsweisender Roboter
Select a humanoid robot application
Discover our design resources for humanoid robot applications. From interactive reference diagrams with subsystem product recommendations to technical white papers and trending blog posts, find your application resource here to speed up your design cycle.
Explore our humanoid robot applications by interacting with the diagram to the right.
Navigation and sensing
Navigation and sensing in humanoid robots involves real-time data acquisition gathered from many sensors to perceive elements of the environment. Humanoid robots use algorithms to process sensor input for obstacle detection, path planning and precise movement for autonomous navigation of complex environments.
View our humanoid robot sensor modulePosition sensor
Position sensing in humanoid robots requires high-performance optical, magnetic and inductive sensing. These designs require small-footprint, low-power semiconductor solutions for compact encoders that can operate over an extended industrial temperature range, with electromagnetic compatibility immunity interfaces for reliable position sensing.
View our humanoid robot position sensorBattery management system
Our integrated circuits and reference designs help you create humanoid robot battery management system (BMS) designs for battery pack monitoring, protecting, cell balancing and gauging.
View our humanoid robot BMSSystem controller
The system controller in a humanoid robot acts as its brain, processing sensor data to perceive its environment, make decisions, and control movements. It manages tasks such as walking, object manipulation and interaction with humans.
View our humanoid robot system controllerSingle- and multi-axis servo drives
Our integrated circuits and reference designs help you create a compact, efficient and fully protected power-stage module for humanoid robots. Our analog and embedded processors enable improved motor-control performance and exceed IEC isolation and electromagnetic compatibility requirements.
View our humanoid robot motor driveWarum sollten Sie Humanoidrobotersysteme von TI wählen?
Intelligente, sichere und kompakte Robotermotorantriebe bauen
Die GaN-Bausteine und Gate-Treiber von TI ermöglichen Ihnen die Entwicklung kleiner, effizienter und sicherer Servoantriebe. Die hochpräzise Strommessung und der Encoder ermöglichen eine genauere Motorsteuerung.
Entwicklung intelligenter Sensorik, Wahrnehmung und Navigation
Unsere Prozessorfamilien bieten leistungsstarkes Edge AI‑Computing für Wahrnehmung, Sensorfusion und Navigation. Unser Millimeterwellen-Radarportfolio von TI ermöglicht eine hochgenaue Sensorik für Humanoidroboter.
Anforderungen an die funktionale Sicherheit erfüllen
Erfüllen Sie Sicherheitsstandards wie IEC 61508, ISO 13849 und ISO 26262 zu geringeren Kosten auf Systemebene, indem Sie die On-Chip-Sicherheitsfunktionen unserer analogen und eingebetteten integrierten Schaltkreise nutzen.
Sicherere, intelligentere Humanoidroboter entwickeln
Kompakte, effiziente und vollständig geschützte Servoantriebs-Leistungsstufenmodule entwickeln
Humanoidroboter sind auf zahlreiche Motoren angewiesen, die jeweils eine hohe Leistungsdichte und präzise Steuerung auf kleinstem Raum erfordern. Die GaN-Technologie reduziert die Größe der Leistungsstufe dank integrierter Treiber um mehr als 50 % im Vergleich zu anderen Metalloxid-Halbleiter-Feldeffekttransistoren. Mit ihren extrem niedrigen Schaltverlusten ermöglicht die GaN-Technologie eine hochfrequente Pulsweitenmodulationssteuerung im Bereich mehrerer hundert Kilohertz. Ihre Fähigkeit, die Effizienz ohne übermäßige Wärmeentwicklung aufrechtzuerhalten, trägt dazu bei, die komplexen Hochleistungsanforderungen von Humanoidrobotersystemen zu erfüllen.
Optimizing GaN performance with an integrated driver
Dreiphasiger GaN-Inverter für Roboter- und Servoantriebe
How Three-Phase Integrated GaN Technology Maximizes Motor-Drive Performance
Vorgestellte Produkte für Leistungsstufen
Erzielen Sie schnell gleichmäßiges, präzises Laufverhalten
Humanoidroboter erfordern konstante Motorstrom-, Spannungs- und Positionsmessungen in Echtzeit, um genaue Bewegungen und Geschwindigkeiten zu erreichen. Unsere C2000™-Mikrocontroller und Sitara™-Prozessoren bieten eine hochleistungsfähige Echtzeitsteuerung, die dafür sorgt, dass Ihr Roboter präzise, stabil und sicher arbeitet. Diese Prozessoren wurden entwickelt, um Kommunikations- und Verarbeitungsverzögerungen zu minimieren. Sie bieten eine erstklassige Bewegungssteuerung, Zykluszeit und Bahngenauigkeit und erfüllen die wachsenden Leistungsanforderungen moderner Humanoidrobotersysteme.
Dezentrale Mehrachsen-Motorsteuerung
What is “real-time control” and why do you need it?
How to achieve precise motion control in industrial drives
Vorgestellte Produkte für Motorsteuerung
Präzise, sichere Bewegung mit rechtzeitiger Kommunikation
Damit sich Humanoidroboter präzise und sicher bewegen können, sind Echtzeitkommunikationsschnittstellen mit standardmäßigem Ethernet oder Single-Pair Ethernet (SPE) für den zeitnahen Datenaustausch zwischen Systemen unerlässlich. Unsere neueste Physical Layer (PHY) unterstützt in Verbindung mit unseren hochleistungsfähigen Echtzeit-MCUs verschiedene industrielle Kommunikationsprotokolle bis hin zu Gigabit-Geschwindigkeiten und trägt gleichzeitig dazu bei, das Kabelgewicht, die Komplexität und Ausfallpunkte in fortschrittlichen Roboterdesigns zu reduzieren.
How and Why to Use Single Twisted-Pair Ethernet (SPE) for Industrial Robotics Environments (Rev. A)
EMC/EMI Compliant Design for Single Pair Ethernet
Vorgestellte Produkte für Kommunikation
Die Leistung und Geschwindigkeit Ihres Roboters steigern, ohne die Reaktionszeit auf eine Sicherheitsbedrohung zu beeinträchtigen
Unterstützen Sie die enge Zusammenarbeit bei der Entwicklung von Humanoidrobotern mit unserem Portfolio an hochpräzisen mmWave-Sensoren. Unsere mmWave-Radarsensoren ermöglichen eine präzise Datenerfassung durch eine 360-Grad-Ansicht, was Ihnen helfen kann, höchste Präzision in Ihren Designs zu erzielen. Unsere Radartechnologie wurde außerdem vom Technischen Überwachungsverein (TÜV SÜD) mit Safety Integrity Level 2 vorzertifiziert, um den Sicherheitsdesignzyklus zu erleichtern. Die Anforderungen der Norm IEC 61496-5 (International Electrotechnical Commission) für Radarschutzeinrichtungen werden ebenfalls erfüllt.
Webinar: Sensorik in der Robotik
mmWave-Experten von TI diskutieren über funktionale Sicherheit
Referenzdesign für Nano-Laser-Treiber für LiDAR
Vereinheitlichen Sie Ihre Systemzertifizierung im Bereich funktionale Sicherheit
Erfüllen Sie die strengen Anforderungen der Normen für funktionale Sicherheit, wie z. B. IEC 61508, mit den Sensoren und Prozessoren für funktionale Sicherheit von TI. Wir bieten für funktionale Sicherheit zertifizierte Ingenieure, verfügbare Dokumentationen und Ressourcen, z. B. zu Ausfallraten für funktionale Sicherheit, Fehlermodi, Auswirkungs- und Diagnoseanalysen, sowie Sicherheitszertifikate und Software-Diagnosebibliotheken, um den Zertifizierungsprozess zu erleichtern.
Optimizing functional safety for industrial robots
Design Smaller Safe Torque Off (STO) Systems Using 3-Phase Smart Gate Drivers
Funktionale Sicherheit bei TI
Kleinere STO-Systeme mit integrierten dreiphasigen intelligenten Gate-Treibern entwickeln
Dreiphasiger Inverter mit kleinem Formfaktor für integrierte Motorantriebe, 48 V/4 kW – Referenzd
Dieses Referenzdesign zeigt einen dreiphasigen Inverter mit einer nominalen Eingangsspannung von 48 V/DC und einem nominalen Ausgangstrom von 85 ARMS. Der intelligente Halbbrücken-Gate-Treiber DRV8162L, mit 100 V, ermöglicht eine kompakte, robuste und hocheffiziente Leistungsstufe. Für die Funktion (...)
48 V/16 A Referenzdesign für dreiphasige GaN-Inverter mit kleinem Formfaktor für integrierte Moto
Dieses Referenzdesign veranschaulicht eine 12 V- bis 60 V 3-Phasen-Leistungsstufe mit hoher Leistungsdichte unter Verwendung von drei LMG2100R044 GaN-Halbbrücken mit 100 V, 35 A, mit integrierten GaN-FETs, Treiber und Bootstrap-Diode speziell für motorintegrierte Servoantriebe und (...)
Technische Ressourcen
Ein Techniker-Leitfaden für Industrieroboter-Designs
How and Why to Use Single Twisted-Pair Ethernet (SPE) for Industrial Robotics Environments (Rev. A)
Robotik-Softwareentwicklungskit
Entdecken Sie mehr als 500 Anwendungen
Suchen Sie nach der gewünschten Anwendung, oder durchsuchen Sie die Website nach Marktkategorien