UV-DMDs (<420 nm)
Enable precise, high-throughput light control for additive manufacturing and lithography
Why choose TI DLP ultraviolet DMDs?
High speed & throughput
Print or expose up to millions of pixels at once. These products are designed with flexible data loading, high efficiency, and fast update speeds.
Accuracy & precision
Precise pixel control, multi-bit exposure, and focused optics allow for repeatable, highly accurate exposure down to the sub-micron level.
Reliable MEMS technology
Operate reliably at UV (<420nm) wavelengths, with no replacements required.
DLP technology for industrial innovation
Driving innovation in digital manufacturing
Digital imaging with DLP technology provides an alternative to mask-based approaches. Acting as a programmable photomask, the DMD delivers fast, high-resolution, scalable, and precise printing, directing light patterns to expose photosensitive materials. Eliminating masks reduces material costs, shortens mask fabrication time, removes mask inventory management, and accelerates development.
High resolution and speed support rapid pattern changes and immediate corrections. These advantages scale effectively, improving yield and enabling panel-level production. DLP direct imaging supports PCB manufacturing, flat-panel display repair, laser marking, advanced packaging, and other light exposure applications.
How DLP Technology Enables Panel-level Advanced Packaging
TI DLP® Technology Delivers High-Precision Digital Lithography for Advanced Packaging
Vorgestellte Produkte für digital imaging
High-resolution, high-speed 3D printing powered by DLP technology
TI DLP technology for 3D printing applications projects 2D structured light patterns with a digital micromirror device (DMD) to cure photosensitive resins or fuse powdered materials. By exposing an entire layer in parallel, DLP technology delivers faster print speeds and higher resolution than point-by-point methods such as lasers.
With programmable light control across a broad spectrum, DLP solutions offer flexibility for a variety of additive manufacturing processes. High optical efficiency, precise pixel placement, and repeatable accuracy enable fine feature resolution, smooth surface finishes, and reliable scaling from rapid prototyping to production-level 3D printing.
Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E)
System Design Considerations Using TI DLP® Technology in UVA (363 – 420 nm) (Rev. B)
Entdecken Sie die empfohlenen Anwendungen
Entwicklung schneller, exakter und zuverlässiger Desktop-DLP-3D-Harzdrucker.
Die DLP-Technologie stellt die beste Kombination aus hoher Druckgeschwindigkeit, Auflösungsleistung und Zuverlässigkeit bereit, und ist jetzt in Teilen erhältlich, welche für erschwingliche Desktop-Anwendungen dimensioniert und ausgelegt sind.
DLP-3D-Drucker finden breite Anwendung für die schnelle Herstellung von Prototypen (Rapid Prototyping), zahnärztlichen Anwendungen, Gießverfahren, maßgeschneiderten Produkten, Zubehör und Konsumgütern.
Vorteile der DLP-3D-Drucktechnologie:
- Hohe Auflösung
- Vollschichtbelichtung
- Fokussierte, pixelgenaue Projektion
- Zuverlässige MEMS-Technologie
Ausgewählte Ressourcen
- DLP301S – Digitaler DLP®-Mikrospiegelbaustein (DMD), 0,3 Zoll, WQHD, hochleistungsfähig, nahe UV-Bereich
- DLP6500FYE – DLP® digitaler Mikrospiegelbaustein (DMD), 0,65 Zoll, 1080 p, s600
- Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) – Application note
- 3 key design decisions for any desktop 3D printer design – Technical article
DLP-3D-Drucktechnologie für industrielle additive Fertigung mit DLP-SLA und -SLS.
Die DLP-Technologie für additive Fertigung ermöglicht es Herstellern, Designzyklen zu beschleunigen, schnellere Anpassungen von Prototypen vorzunehmen und Produktionsbauteile auszudrucken.
Bei DLP-Stereolithografie-Druckern (SLA-Druckern) werden Flüssigharze durch Belichtung gehärtet, und bei DLP-3D-Druckersystemen mit selektivem Lasersintern (SLS-Systemen) werden feine Pulver durch thermische Laserenergie miteinander verschmolzen.
- Hochauflösende Mikrospiegelmatrix ermöglicht eine Auflösung von unter 1 μm.
- Unterstützung für erweiterten Wellenlängenbereich (355 bis zu 2500 nm)
- Kompatibel mit einer großen Auswahl von Polymeren, Harzen, Sinterpulvern und anderen Baumaterialien.
Ausgewählte Ressourcen
- DLP9000 – Digitales DLP®-Mikrospiegelarray (DMD), WQXGA, 0,9 Zoll
- DLP6500FLQ – Digitaler DLP®-Mikrospiegelbaustein (DMD), 1080p, 0,65 Zoll, Typ A
- DLP9500 – Digitales DLP®-Mikrospiegelarray (DMD), 1080p, 0,95 Zoll
- DLPLCR90EVM – Evaluierungsmodul für digitales DLP®-Mikrospiegelarray (DMD), WQXGA, Typ A, 0,90 Zoll
- DLPLCR95EVM – DLP9500 DMD-Evaluierungsplatine
- 3 key design decisions for any desktop 3D printer design – Technical article
- Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) – Application note
Direkte Bildgebung mit DLP-Technologie
Die DLP-Technologie stellt Lichtmuster mit hoher Geschwindigkeit und Auflösung bereit, um Fotolackfolien und andere lichtempfindliche Materialien ohne Verwendung von Kontaktmasken zu belichten. Dies verringert die Materialkosten, verbessert die Produktionsleistungen und ermöglicht rasche Musteränderungen und Korrekturen während der Verarbeitung. Direkte Bildgebung mit DLP ermöglicht PCB-Fertigung, Reparatur von Flachbildschirmen, Laserbeschriftung und andere Belichtungssysteme.
Vorteile der DLP-Technologie für direkte digitale Bildgebung:
- Unterstützung für erweiterten Wellenlängenbereich (355 bis zu 2500 nm)
- Kompatibel mit einer Vielzahl von Photoresists (Fotolacken) und Beschichtungen
Ausgewählte Ressourcen
- DLPLCR90EVM – Evaluierungsmodul für digitales DLP®-Mikrospiegelarray (DMD), WQXGA, Typ A, 0,90 Zoll
- DLPLCR95UVEVM – DLP9500UV DMD-Evaluierungsplatine
- Drucklösungen für die innovative Zukunft mit direkter Bild-Lithografie – Technischer Artikel
- Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) – Application note
UV-DMDs (<420 nm) Design und Entwicklung
Investigate the right chipset for your application, quickly prototype your design with an evaluation module, download the latest available software, select an optical module maker, solve your design issues with online engineering support and use a design and development ecosystem third-party to accelerate deployment of your solution to the market.
Hardware
Start an assessment of a digital micromirror device (DMD) and controller for your application with these robust evaluation modules (EVMs) with technical documentation
Software
Download the appropriate firmware (FW) for your DLP controller, software development kit (SDK), graphical user interface (GUI) or application programming interface (API)
Optische Module
Accelerate your time to market by choosing a manufacturer of an off-the-shelf optical module, including the digital micromirror device (DMD)
Schulungsressourcen
Receive fast and reliable technical support from our engineers, who will answer your technical questions and share their knowledge to solve your design issues
Partner
Works with a variety of design and development ecosystem third parties to provide optical modules, deliver design services, supply specialty software or provide specialized components