PCIe-, SAS- und SATA-ICs
Melden Sie sich an, um den Lagerbestand einzusehenAnmelden
Solution name
Drag here to set column labels
Product number
Supply voltage (V)
Number of channels
Price|Quantity (USD)
Type
Protocols
Rating
Applications
Images
Speedmax (max) (Gbpp)
Status
SN75LVPE3101Neu
Datenblatt: PDF
Datenblatt: PDF
Datenblatt: PDF
Datenblatt: PDF
Datenblatt: PDF
Datenblatt: PDF
Datenblatt: PDF
Datenblatt: PDF
Datenblatt: PDF
Datenblatt: PDF
Redriver
CXL, PCI/PCIe, PCIe, PCIe1, PCIe2, PCIe3
Backplane, CXL, PCIE, PCIe, SAS, SATA, SATA Express, SATA Gen 2.6, SD Card
1, 2
8
3.3
Catalog
1,200 $ | 1ku
Redriver
CXL, PCIe1, PCIe2, PCIe3, PCIe4, PCIe5, UPI
CXL, PCIe, UPI
4
32
3.3
Catalog
4,200 $ | 1ku
Redriver
CXL, PCIe1, PCIe2, PCIe3, PCIe4, PCIe5, UPI
Rack server, microserver, tower server, high performance computing, hardware accelerator, network attached storage, storage area network (SAN) and host bus adapter (HBA) card, network interface card (NIC), desktop PC, motherboard
32
32
3.3
Catalog
30,000 $ | 1ku
Redriver
CXL, PCI/PCIe, PCIe, PCIe1, PCIe2, PCIe3
Backplane, CXL, PCIE, PCIe, SAS, SATA
4
8
3.3
Catalog
2,500 $ | 1ku
Redriver
CXL, PCIe1, PCIe2, PCIe3, PCIe4, PCIe5, UPI
CXL, PCIe, UPI
8
32
3.3
Catalog
6,000 $ | 1ku
Redriver with four 2x2 crosspoint mux
CXL, PCIe1, PCIe2, PCIe3, PCIe4, PCIe5, UPI
CXL, PCIe, UPI
8
32
3.3
Catalog
8,500 $ | 1ku
Redriver demux
CXL, PCIe1, PCIe2, PCIe3, PCIe4, PCIe5, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, UPI
CXL, PCIe, UPI
4
32
3.3
Catalog
3,900 $ | 1ku
Redriver mux
CXL, PCIe1, PCIe2, PCIe3, PCIe4, PCIe5, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, UPI
CXL, PCIe, UPI
4
32
3.3
Catalog
3,900 $ | 1ku
Redriver mux
CXL, PCIe1, PCIe2, PCIe3, PCIe4, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, UPI
CXL, PCIe, UPI
4
16
3.3
Catalog
2,500 $ | 1ku
Passive mux
PCIe1, PCIe2, PCIe3, PCIe4, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, UPI, USB 4.0 Gen 2x2
DP2.0, FPD Link, PCIe, SAS, SATA, USB4.0
4
20
1.8, 3.3
Catalog
0,788 $ | 1ku
Redriver mux
CXL, PCIe1, PCIe2, PCIe3, PCIe4, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, UPI
CXL, PCIe, UPI
4
16
3.3
Catalog
2,500 $ | 1ku
Redriver
CXL, PCIe1, PCIe2, PCIe3, PCIe4, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3
CXL, PCIe
8
16
3.3
Catalog
7,500 $ | 1ku
Passive mux
PCIe1, PCIe2, PCIe3, PCIe4, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, USB 3.1, USB 3.2 Gen 1x2, USB 3.2 Gen 2x1, USB-C
—
2
16
3.3
Catalog
0,400 $ | 1ku
Redriver
PCIe1, PCIe2, PCIe3, PCIe4, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3
PCIE, SAS, SATA
4
16
3.3
Catalog
2,900 $ | 1ku
Passive mux
PCIe1, PCIe2, PCIe3, USB 3.1, USB 3.2 Gen 1x2, USB 3.2 Gen 2x1, USB-C
CSI2 DPHY, FPD Link, LVDS, MIPI DSI, PCIe, SATA, USB 3.1, USB3.0
2
10
—
Automotive
1,016 $ | 1ku
Redriver
PCIe1, PCIe2, PCIe3, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3
PCIe, SATA Express
1
8
3.3
Catalog
0,950 $ | 1ku
Redriver
PCIe1, PCIe2, PCIe3, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3
PCIe, SATA Express
2
8
3.3
Catalog
1,232 $ | 1ku
Passive mux
PCIe1, PCIe2, PCIe3
FPD Link, LVDS, PCIe, USB 3.1
1
10
3.3
Automotive
0,779 $ | 1ku
Redriver
10G-KR, 10G-SR/LR, 40G-KR4, 40G-SR4/LR4, CPRI, Fibre Channel, General purpose, Infiniband, Interlaken, OBSAI, PCIe1, PCIe2, PCIe3, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, sRIO
Backplane, Front Port, Peripheral I/O
8
12.5
2.5, 3.3
Catalog
7,480 $ | 1ku
Redriver
10G-SR/LR, CPRI, Fibre Channel, General purpose, Infiniband, Interlaken, OBSAI, PCIe1, PCIe2, PCIe3, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, sRIO
Backplane, Front Port, Peripheral I/O
2
12.5
2.5, 3.3
Catalog
4,620 $ | 1ku
Redriver
General purpose, PCIe1, PCIe2, PCIe3, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3
PCIe, SAS, SATA
8
12.5
2.5, 3.3
Catalog
6,000 $ | 1ku
Redriver
General purpose, PCIe1, PCIe2, PCIe3, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3
10G-KR, PCIe, SAS, SATA
8
12.5
2.5, 3.3
Catalog
6,556 $ | 1ku
Redriver
General purpose, PCIe1, PCIe2, PCIe3, sRIO
PCIe, SAS, SATA
2
8
2.5, 3.3
Catalog
3,476 $ | 1ku
Redriver
10G-KR, CPRI, General purpose, Infiniband, Interlaken, OBSAI, PCIe1, PCIe2, PCIe3, sRIO
—
8
12.5
2.5, 3.3
Catalog
9,064 $ | 1ku
Redriver
10G-CR, 10G-KR, 10G-SR/LR, 40G-CR4, 40G-KR4, 40G-SR4/LR4, CPRI, Fibre Channel, General purpose, Infiniband, Interlaken, OBSAI, PCIe1, PCIe2, PCIe3, sRIO
PCIe, SAS, SATA
8
12.5
2.5, 3.3
Catalog
9,064 $ | 1ku
Redriver
General purpose, PCIe1, PCIe2, PCIe3, sRIO
PCIe, SAS, SATA
8
8
2.5, 3.3
Catalog
5,236 $ | 1ku
Redriver
General purpose, PCIe1, PCIe2, PCIe3, sRIO
PCIe, SAS, SATA
8
8
2.5, 3.3
Catalog
6,116 $ | 1ku
Redriver
General purpose, PCIe1, PCIe2, sRIO
Backplane, Front Port, Peripheral I/O
8
5
2.5
Catalog
4,805 $ | 1ku
Redriver
10G-SR/LR, 40G-SR4/LR4, CPRI, Fibre Channel, General purpose, Infiniband, Interlaken, OBSAI, PCIe1, PCIe2, PCIe3, SAS1, SAS2, SATA1, SATA2, SATA3, sRIO
—
4
10.3
2.5
Catalog
8,316 $ | 1ku
Redriver
General purpose, PCIe1, PCIe2, sRIO
Backplane, Front Port, Peripheral I/O
8
5
2.5
Catalog
4,602 $ | 1ku
Description
Enabled
Description
Type
Enabled
Type
Protocols
Enabled
Protocols
Applications
Enabled
Applications
Number of channels
Enabled
Number of channels
Speedmax (max) (Gbpp)
Enabled
Speedmax (max) (Gbpp)
Supply voltage (V)
Enabled
Supply voltage (V)
Rating
Enabled
Rating
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Status
Enabled
Status
1
to
50
of
53
Page
1
of
2