Temperaturschalter
Melden Sie sich an, um den Lagerbestand einzusehenAnmelden
Solution name
Drag here to set column labels
Product number
Output type
Price|Quantity (USD)
Number of comparator channels
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Interface type
Features
Setpoint type
Setpoint value (°C)
Sensor gain (mV/°C)
Package type
Pin count
TI functional safety category
Package area (mm^2)
Images
Accuracy over temp range (max) (°C)
Supply voltage (min) (V)
Supply voltage (max) (V)
Supply current (typ) (µA)
Status
Resistor Programmable
-50 to 25, 30 to 124
-55 to 130
1.5
—
Open drain
1.62
5.5
0.5
2
Built-in hysteresis
Automotive
SOT-5X3
6
2.56
1.6 x 1.6
0,300 $ | 1ku
Switch
Functional Safety-Capable
Resistor Programmable
30 to 105, 30 to 124
-55 to 130
1.5
—
Open drain
1.62
5.5
0.5
2
Built-in hysteresis
Catalog
SOT-5X3
6
2.56
1.6 x 1.6
0,150 $ | 1ku
Switch
—
Resistor Programmable
-50 to 25, 30 to 124
-55 to 130
1.5
—
Open drain
1.62
5.5
0.5
2
Built-in hysteresis
Catalog
SOT-5X3
6
2.56
1.6 x 1.6
0,150 $ | 1ku
Switch
—
Resistor Programmable
0 to 125
-40 to 125
3
—
Open drain
2.7
5.5
40
1
Built-in hysteresis
Automotive
SOT-23
5
8.12
2.9 x 2.8
0,156 $ | 1ku
Switch
—
Resistor Programmable
0 to 125
-40 to 125
3
—
Open drain
2.7
5.5
40
1
Built-in hysteresis
Automotive, Catalog
SOT-23
5
8.12
2.9 x 2.8
0,156 $ | 1ku
Switch
—
Resistor Programmable
-40 to 160
-50 to 160
1.3
-12.9, -10.3, -7.7, -5.2
Open drain, Push Pull
2.4
5.5
24
1
Built-in hysteresis, Trip-Test Pin
Automotive
TSSOP
8
19.2
3 x 6.4
0,675 $ | 1ku
Analog output, Switch
—
Pin-Selectable
50, 55, 60, 65, 70, 75, 80, 85, 90, 95, 100, 105, 110, 115, 120, 125
-40 to 125
2
—
Open drain
1.4
3.6
8
1
Built-in hysteresis
Automotive
SOT-5X3
6
2.56
1.6 x 1.6
0,143 $ | 1ku
Switch
—
Resistor Programmable
0 to 125
-40 to 125
3
—
Open drain
2.7
5.5
40
1
Built-in hysteresis
Catalog
SOT-23
5
8.12
2.9 x 2.8
0,119 $ | 1ku
Switch
—
Resistor Programmable
0 to 125
-40 to 125
3
—
Open drain
2.7
5.5
40
1
Built-in hysteresis
Catalog
SOT-23
5
8.12
2.9 x 2.8
0,119 $ | 1ku
Switch
—
Resistor Programmable
-40 to 125
-40 to 125
2
10
Open drain
1.8
18
110
1
Built-in hysteresis
Automotive
SOT-SC70
6
4.2
2 x 2.1
0,792 $ | 1ku
Analog output, Switch
—
Factory Programmed
105, 120, 125
-50 to 150
2.3
-10.3, -7.7
Open drain, Push Pull
1.6
5.5
8
1
—
Automotive, Catalog
WSON
6
5.5
2.5 x 2.2
0,960 $ | 1ku
Analog output, Switch
—
Pin-Selectable
50, 55, 60, 65, 70, 75, 80, 85, 90, 95, 100, 105, 110, 115, 120, 125
-40 to 125
2
—
Open drain
1.4
3.6
8
1
Built-in hysteresis
Catalog
SOT-5X3
6
2.56
1.6 x 1.6
0,109 $ | 1ku
Switch
—
Factory Programmed
-20, -15, 0, 55, 60, 70, 80, 90, 125
-40 to 125
1
—
Push Pull
1.4
3.6
3.5
2
Built-in hysteresis
Catalog
SOT-5X3
6
2.56
1.6 x 1.6
0,295 $ | 1ku
Switch
—
Resistor Programmable
-40 to 150
-50 to 150
1.5
-12.9, -10.3, -7.7, -5.2
Open drain, Push Pull
2.4
5.5
24
1
Built-in hysteresis, Trip-Test Pin
Catalog
TSSOP, WSON
8
6.25, 19.2
2.5 x 2.5,
3 x 6.4
3 x 6.4
0,572 $ | 1ku
Analog output, Switch
—
Factory Programmed
115
-55 to 125
3
—
Open drain
2.7
5.5
40
1
Built-in hysteresis
Catalog
SOT-23
5
8.12
2.9 x 2.8
0,358 $ | 1ku
Switch
—
Resistor Programmable
-40 to 125
-40 to 125
2
10
Open drain
1.8
18
110
1
Built-in hysteresis
Catalog
SOT-23, SOT-SC70
6
4.2, 8.12
2 x 2.1,
2.9 x 2.8
2.9 x 2.8
0,639 $ | 1ku
Analog output, Switch
—
Factory Programmed
50, 60, 65, 70, 75, 80, 85, 90, 95, 100, 105, 110, 115, 120, 125, 135, 140, 145, 150
-50 to 150
2.3
-12.9, -10.3, -7.7, -5.2
Open drain, Push Pull
1.6
5.5
8
1
Built-in hysteresis, Trip-Test Pin
Catalog
WSON
6
5.5
2.5 x 2.2
0,325 $ | 1ku
Analog output, Switch
—
Factory Programmed
130, 135
-40 to 150
2.3
-12.9
Open drain, Push Pull
1.6
5.5
8
1
Built-in hysteresis, Trip-Test Pin
Automotive
WSON
6
5.5
2.5 x 2.2
0,371 $ | 1ku
Analog output, Switch
Functional Safety-Capable
Factory Programmed
-45, -25, 0, 45, 50, 65, 70, 75, 85, 90, 95, 100, 105, 110, 115, 120
-55 to 125
3
-10.82
Open drain, Push Pull
2.7
5.5
40
1
Built-in hysteresis, UL recognized
Catalog
SOT-23
5
8.12
2.9 x 2.8
0,325 $ | 1ku
Analog output, Switch
—
Resistor Programmable
-40 to 125
-40 to 125
3
6.2
Open drain
2.7
10
230
2
Built-in hysteresis, UL recognized
Catalog
SOIC, VSSOP
8
14.7, 29.4
3 x 4.9,
4.9 x 6
4.9 x 6
0,735 $ | 1ku
Analog output, Switch
—
Description
Enabled
Description
Setpoint type
Enabled
Setpoint type
Setpoint value (°C)
Enabled
Setpoint value (°C)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Accuracy over temp range (max) (°C)
Enabled
Accuracy over temp range (max) (°C)
Sensor gain (mV/°C)
Enabled
Sensor gain (mV/°C)
Output type
Enabled
Output type
Supply voltage (min) (V)
Enabled
Supply voltage (min) (V)
Supply voltage (max) (V)
Enabled
Supply voltage (max) (V)
Supply current (typ) (µA)
Enabled
Supply current (typ) (µA)
Number of comparator channels
Enabled
Number of comparator channels
Features
Enabled
Features
Rating
Enabled
Rating
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Interface type
Enabled
Interface type
TI functional safety category
Enabled
TI functional safety category
Status
Enabled
Status
1
to
20
of
20
Page
1
of
1