Thermistoren
Melden Sie sich an, um den Lagerbestand einzusehenAnmelden
Solution name
Drag here to set column labels
Product number
Resistance tolerance (%)
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Interface type
Resistance (25°C) (Ω)
Package type
Pin count
TI functional safety category
Package area (mm^2)
Images
Vin (min) (V)
Vin (max) (V)
Supply current (max) (µA)
Status
47000
1
-40 to 150
5.5
5.5
0
Resistance
Automotive
$0.046 | 1ku
SOT-5X3, X1SON
2
0.6, 1.28
1 x 0.6,
1.6 x 0.8
1.6 x 0.8
—
100000
1
-40 to 150
5.5
5.5
0
Resistance
Automotive
$0.046 | 1ku
SOT-5X3, X1SON
2
0.6, 1.28
1 x 0.6,
1.6 x 0.8
1.6 x 0.8
—
47000
1
-40 to 150
5.5
5.5
0
Resistance
Catalog
$0.038 | 1ku
SOT-5X3, X1SON
2
0.6, 1.28
1 x 0.6,
1.6 x 0.8
1.6 x 0.8
—
100000
1
-40 to 150
5.5
5.5
0
Resistance
Catalog
$0.038 | 1ku
SOT-5X3, X1SON
2
0.6, 1.28
1 x 0.6,
1.6 x 0.8
1.6 x 0.8
—
10000
1
-40 to 170
5.5
5.5
0
Resistance
Automotive
$0.046 | 1ku
SOT-5X3, TO-92, X1SON
2
0.6, 1.28, 6.08
1 x 0.6,
1.6 x 0.8,
4 x 1.52
1.6 x 0.8,
4 x 1.52
Functional Safety-Capable
10000
1
-40 to 150
5.5
5.5
0
Resistance
Catalog
$0.038 | 1ku
SOT-5X3, TO-92, X1SON
2
0.6, 1.28, 6.08
1 x 0.6,
1.6 x 0.8,
4 x 1.52
1.6 x 0.8,
4 x 1.52
—
Description
Enabled
Description
Resistance (25°C) (Ω)
Enabled
Resistance (25°C) (Ω)
Resistance tolerance (%)
Enabled
Resistance tolerance (%)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Vin (min) (V)
Enabled
Vin (min) (V)
Vin (max) (V)
Enabled
Vin (max) (V)
Supply current (max) (µA)
Enabled
Supply current (max) (µA)
Interface type
Enabled
Interface type
Rating
Enabled
Rating
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
TI functional safety category
Enabled
TI functional safety category
Status
Enabled
Status
1
to
6
of
6
Page
1
of
1