MSP Bootloader (BSL) Overview
00:19:04
|
10 MAI 2019
This is an overview of the MSP430 and MSP432 bootloaders, which are also referred to as the bootstrap loader or "BSL".
Bootloaders are an essential part of a microcontroller's (MCU) development ecosystem. They are often used to perform production programming of the MCU, or may be used to perform device firmware updates.
Starting out with the definition of a microcontroller bootloader, this video explains the essential steps in the bootloader procedure and then ends with a couple examples which demonstrate the process. This training includes a demo showing BSL firmware updates to a LaunchPad and Target Socket Board using the BSL Rocket.