TOP
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

PCB thermal calculator

PCB thermal calculator

The PCB thermal calculator helps you estimate the junction temperatures of components which use exposed-pad packages. This tool generates a quick estimate of the expected junction temperature based on the copper spreading area on the PCB.

0.3 °C/W
Thermal resistance from the junction of the device to the exposed pad on the bottom of the device.
 W  °C
Ambient = air temperature away from system/device (not heated by the system)
Board = temperature of the board 1mm away from the device
 
View BUF08630 product details

Temperature vs. PCB copper coverage area

Enhanced Thermal = single thermal spreading plane of 1 oz Cu
Minimum Thermal = single thermal spreading plane of 1/2 oz Cu

Click on the legend to toggle series in the chart.

undefined

Featured design resources

Using Thermal Calculation Tools for Analog Devices

This document provides general guidance on the use of tools and calculations for thermal estimates of component operating temperatures for analog devices.

PowerPAD™ Thermally Enhanced Package

This document focuses on the specifics of integrating a PowerPAD™ package into the PCB design.

Semiconductor and IC Package Thermal Metrics

This document describes traditional and new thermal metrics and puts their application in perspective with respect to system-level junction temperature estimation.

Filter design tool

The filter design tool lets you design, optimize, and simulate complete multi-stage active filter solutions within minutes.