DLP® products design & development

Our design and development ecosystem simplifies your designs, making it easier for you to investigate, evaluate and develop new solutions

Start exploring DLP® technology by finding an evaluation module (EVM) to easily assess a digital micromirror device (DMD) and controller with the latest firmware and software tools. Get fast and reliable technical support directly from our engineers to help solve any issues during development. Also, use our extensive partner ecosystem to get your product to market faster.
DLP® products design & development

Hardware

Finding the best DLP product for your application will help you select the best EVM. Get printed circuit board (PCB) layout and design requirements for your own design.

The easiest way to experience DLP technology is by purchasing an EVM. We designed our EVMs to help both beginners and experienced engineers move from evaluation to production quickly.

As you begin development, your PCB needs to incorporate the appropriate layout and electrical design requirements for your DLP display and projection subsystem. Failure to adhere to these guidelines can result in permanent damage to devices.

Hardware development

Automotive

Evaluation board
DLP2021-Q1 evaluation module for dynamic ground projector

The DLP® products DLP2021LEQ1EVM evaluation module (EVM) is a complete electronic and optical system enabling accelerated evaluation of the DLP2021-Q1 chipset. The DLP2021-Q1 digital micromirror device (DMD) interfaces with a field-programmable gate array (FPGA)-based DMD controller to enable a (...)

Optical module
DLP5530-Q1 Interior projector evaluation module
The DLP5530PROJQ1EVM evaluation module (EVM) is an automotive projector designed to support interior automotive display applications. The DLP5530PROJQ1EVM speeds up development and reduces time to market by providing a high performance projector solution complete with optics, LED light sources, (...)
Optical module
DLP5530-Q1 Interior projector evaluation module with true green LED
The DLP5530PROJTGQ1EVM evaluation module (EVM) is an automotive projector designed to support interior automotive display applications that require narrow bandwidth LEDs such as holographic optical elements (HOE) based displays. The DLP5530PROJTGQ1EVM speeds up development and reduces time to (...)
Optical module
DLP5534-Q1 405nm projector evaluation module
The DLP5534PROJQ1EVM evaluation module (EVM) is an automotive projector designed to support 405nm transparent window displays embedded with phosphor films. The DLP5534PROJQ1EVM speeds up development and reduces time to market by providing a high performance projector solution complete with optics, (...)
Evaluation board
DLP5534-Q1 electronics evaluation module
The DLP5534Q1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP5534-Q1 automotive chipset. The DLP5534-Q1 chipset consists of a 0.55” DMD (1152 x 576), the DLPC230-Q1 DMD controller, and TPS99000-Q1 PMIC. When combined with optics and a 405nm LED this (...)
Optical module
DLP5531-Q1 light engine evaluation module
The DLP5531-Q1 Light Engine Evaluation Module (EVM) allows for evaluation of the DLP5531-Q1 Chipset. This module brings together a set of components including the DLP5531-Q1, the DLPC230-Q1, TPS99000-Q1 and an optical module/light engine to provide a system for evaluation of high resolution (...)
Evaluation board
DLP® automotive high resolution headlight electronics evaluation module
The DLP5531-Q1 Electronics Evaluation Module (EVM) allows for evaluation of the DLP5531-Q1 Chipset. This module brings together a set of components including the DLP5531-Q1, the DLPC230-Q1, and the TPS99000-Q1 to provide a system for evaluation of high resolution headlight technology. When combined (...)
Optical module
DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module
The DLP3030PGUQ1EVM evaluation module (EVM) is an automotive picture generation unit (PGU) designed to support high performance wide field-of-view augmented reality head-up displays (HUD).   The DLP3030PGUQ1EVM speeds up development and reduces time to market by providing a high (...)
Evaluation board
DLP3030-Q1 Electronics Evaluation Module
The DLP3030Q1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP3030-Q1 automotive chipset. The DLP3030-Q1 chipset consists of a 0.3” WVGA (864 x 480) DMD and the DLPC120-Q1 DMD controller. When combined with optics, RGB LEDs and a photodiode, this EVM can (...)
Optical module
DLP5530-Q1 Picture generation unit (PGU) projector evaluation module
The DLP5530PGUQ1EVM evaluation module (EVM) is an automotive projector designed to support high performance augmented reality head-up display (AR-HUD) picture generation units (PGU). The DLP5530PGUQ1EVM speeds up development and reduces time to market by providing a high performance projector (...)
Evaluation board
DLP5530-Q1 electronics evaluation module
The DLP5530Q1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP5530-Q1 automotive chipset. The DLP5530-Q1 chipset consists of a 0.55” DMD (1152 x 576), the DLPC230-Q1 DMD controller, and TPS99000-Q1 PMIC. When combined with optics, RGB LEDs and a (...)

3D printing

TI hardware tools

Evaluation board
DLPLCRC410 Evaluation Module
The DLPLCRC410EVM, paired with one of five other DMD-based EVMs, is an evaluation platform exhibiting advanced light control for applications like lithography, 3D Printing (SLS and SLA), Machine Vision, and Marking and Coding. This EVM enables evaluations of new customer illumination sources, (...)
Evaluation board
DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module

This DLP evaluation module (EVM) houses the DLP6500FYE, a 0.65-inch 2xLVDS digital micromirror device (DMD) containing 1920 x 1080 micromirrors with 7.56-µm pitch. When paired with the DLPLCRC900EVM, users get pixel accurate control with 1-bit pattern rates up to 9,523-Hz.

The DLPLCR65EVM is the (...)

Evaluation board
DLP650LNIR DMD evaluation module
This DLP evaluation module (EVM) houses DLP650LNIR, a 0.65 NIR WXGA Series 450 DMD intended for use in applications using 850-2000 nm near-infrared (NIR) illumination sources. DLPLCR65NEVM is an advanced imaging option for laser sintering, ablation, marking, coding, printing and other applications (...)
Evaluation board
DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module

This DLP evaluation module (EVM) houses the DLP670S, a 0.67-inch 2xLVDS digital micromirror device (DMD) containing 2716 x 1600 micromirrors with 5.4-µm pitch. When paired with the DLPLCRC900DEVM, users get pixel accurate control with 1-bit pattern rates up to 9,523-Hz.

The DLPLCR67EVM is the right (...)

Evaluation board
DLP7000 DMD evaluation board
This DLP evaluation module (EVM) houses DLP7000, a 0.7 XGA 2xLVDS Type A DMD containing 1076 x 768 micromirrors with 13.6 µm pitch. When paired with DLPLCRC410EVM, users get pixel accurate control with 1-bit pattern rates up to 32,225 Hz. DLPLCR70EVM is right evaluation choice for designers (...)
Evaluation board
DLP7000UV DMD evaluation board
This DLP evaluation module (EVM) houses DLP7000UV, a 0.7 UV XGA 2xLVDS Type A DMD intended for applications using 363 – 420 nm ultraviolet (UV) illumination sources.
Evaluation board
DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module

This DLP evaluation module (EVM) houses the DLP9000, a 0.9-inch 2xLVDS digital micromirror device (DMD) containing 2560 x 1600 micromirrors with 7.56-µm pitch. When paired with the DLPLCRC900DEVM, users get pixel accurate control with 1-bit pattern rates up to 9,523-Hz.

The DLPLCR90EVM is the right (...)

Evaluation board
DLP® LightCrafter™ single DLPC900 evaluation module

This DLP evaluation module (EVM) houses a single DLPC900 digital micromirror device (DMD) controller, allowing for configurable control of the DLPLCR65EVM and other compatible DMD EVMs. It features input/output triggers for convenient synchronization with cameras, sensors, or other peripheral (...)

Evaluation board
DLP® LightCrafter™ dual DLPC900 evaluation module

This DLP evaluation module (EVM) houses two DLPC900 digital micromirror device (DMD) controllers, allowing for configurable control of the DLPLCR50XEVM, DLPLCR67EVM, DLPLCR90EVM and other compatible DMD EVMs. It features input/output triggers for convenient synchronization with cameras, sensors, or (...)

Evaluation board
DLP9500 DMD evaluation board
This DLP evaluation module (EVM) houses DLP9500, a 0.95 1080p 2xLVDS Type-A DMD containing over two million micromirrors with 10.8 µm pitch. When paired with DLPLCRC410EVM, users get pixel accurate control with 1-bit pattern rates up to 23,148 Hz. DLPLCR95EVM is the right evaluation choice (...)
Evaluation board
DLP9500UV DMD evaluation board
This DLP evaluation module (EVM) houses DLP9500UV, a 0.95 UV 1080p 2x LVDS Type A DMD intended for applications using 363 – 420 nm ultraviolet (UV) illumination sources. Containing over two million micromirrors, DLPLCR95UVEVM is a convenient high resolution system design option for (...)

Partner tools

Evaluation board
DLi D4100, D4120, D4130 Development Kits for DLP Discovery chipsets
DLi kits for DLP® Discovery™ chipsets (DLPC410 with DLP7000, DLP7000UV, DLP9500 or DLP9500UV DMDs) support custom interface development for industrial and medical systems and instrumentation. Choose among kit options based on desired hardware and software support. DLi4120 kits include (...)
Evaluation board
DLi6500 1080p Development Kit for DLP6500
The DLi6500 development kit includes the DLPC900 digital controller and supports two .65” 1080p resolution DMDs, either the DLP6500FYE or the DLP6500FLQ. At the heart of the DLi6500 development kit is the DLPC900 digital controller. The DLPC900 allows for high-speed binary pattern rates (...)
Optical module
In-Vision Mercury, DLP6500 based 3D metrology light engine

Designed for 3D metrology, scanning and mapping applications, the Mercury light engine is based on TI’s DLP6500 chipset and projects patterns with a resolution of 1440x1080 pixels and an aspect ratio of 4:3. The optical system offers a high depth-of-field, low distortion as well as high MTF values. (...)

Evaluation board
In-Vision Twowave DLP9000 light engine module for two-channel parallel or sequential light exposure

In-Vision’s Twowave DLP light engine module offers native WQXGA/2K (2560 x 1600 pixels) resolution based on the DLP9000 advanced light control chipset. It combines 2 LEDs with 1 DMD and allows for parallel or sequential light exposure at different wavelengths (365nm and 460nm).

Evaluation board
Optecks DLP650LNIR DMD evaluation module

The Optecks DLP650LNIR evaluation module (EVM) includes DLP650LNIR DMD, a 0.65" NIR WXA Series 450 DMD designed to be used in applications that operate in 850-2000 nm near-infrared (NIR) spectrum. Optecks DLP650LNIR EVM is an advanced imaging solution for laser sintering, ablation, marking, coding, (...)

Evaluation board
ViALUX SuperSpeed V-Modules for DLPC910

ViALUX’ SuperSpeed v-modules provide complete subsystems containing a controller board for DLPC910, a digital micromirror device (DLP6500FLQ or DLP9000X) and ALP-4 controller suite software. The industrial grade modules support high-performance pixel level control out-of-the-box. Designed for (...)

From: ViALUX
Evaluation board
Visitech LUXBEAM rapid system HD UV

The LUXBEAM® Rapid System LRS-HD is a DLP® technology based stereolithography sub-system, specifically designed for single head scrolling motion 3D printing and Additive Manufacturing systems. With the robust and reliable high resolution DLP9500 chip, the LRS-HD variants UV, Hybrid (HY), (...)

From: VISITECH
Evaluation board
Visitech LUXBEAM rapid system MCx HD UV

Offering the same performance as the LRS-HD light engines, the LUXBEAM® Rapid System LRS-MCx offers stackability of modules for stitched images down to 50 micron pixel pitch in image. This allows for highest manufacturing throughput for 3D printing with single pass linear motion systems. (...)

From: VISITECH
Evaluation board
Visitech LUXBEAM Rapid System NIR

As a new approach for polymer-based Powder Bed Fusion, VISITECH is introducing the LRS-MCx-WX light engine, providing unprecedented Near-IR power of more than 100 W in the projected 2D image. This is offering a path towards high productivity systems in Powder Bed Fusion as an alternative to (...)

From: VISITECH
Evaluation board
Visitech LUXBEAM rapid system WQ

The LUXBEAM® Rapid System LRS-WQ is a DLP® technology based stereo lithography sub-system specifically designed for professional 3D printing and Additive Manufacturing systems. With the robust and reliable high resolution DLP9000 WQXGA chip, the LRS-WQ offers long lifetime and low (...)

From: VISITECH
Evaluation board
Wintech W4100 High Speed Development Kit
The Wintech W4100 development kit provides users with an alternative to Texas Instruments DLP® Discovery™ 4100 development platform. It utilizes the same FPGA platform and same data interfaces for frame rates up to 32,552 Hz and grayscale operation. The W4100 is compatible with the (...)

3D scanning

TI hardware tools

Evaluation board
DLP® 3010 Light Control Evaluation Module
The DLP® 3010 Light Control evaluation module (EVM) is an easy-to-use evaluation platform for a wide variety of industrial applications like 3D scanning, 3D printing, medical imaging, automated optical inspection (AOI) and facial recognition. It supports two configurable input triggers and one (...)
Evaluation board
DLP® 4710 Light control evaluation module
The DLP® 4710 Light Control evaluation module (EVM) is an easy-to-use evaluation platform for a wide variety of industrial applications like 3D scanning, 3D printing, medical imaging and automated optical inspection (AOI). It supports two configurable input triggers and one configurable output (...)
Evaluation board
DLPLCRC410 Evaluation Module
The DLPLCRC410EVM, paired with one of five other DMD-based EVMs, is an evaluation platform exhibiting advanced light control for applications like lithography, 3D Printing (SLS and SLA), Machine Vision, and Marking and Coding. This EVM enables evaluations of new customer illumination sources, (...)
Evaluation board
DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) evaluation module

This DLP evaluation module (EVM) houses the DLP500YX, a 0.50-inch 2xLVDS digital micromirror device (DMD) containing 2048 x 1080 micromirrors with 5.4-µm pitch. When paired with the DLPLCRC900DEVM, users get pixel accurate control with 1-bit pattern rates up to 16,100-Hz.

The DLPLCR50XEVM is the (...)

Evaluation board
DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module

This DLP evaluation module (EVM) houses the DLP6500FYE, a 0.65-inch 2xLVDS digital micromirror device (DMD) containing 1920 x 1080 micromirrors with 7.56-µm pitch. When paired with the DLPLCRC900EVM, users get pixel accurate control with 1-bit pattern rates up to 9,523-Hz.

The DLPLCR65EVM is the (...)

Evaluation board
DLP650LNIR DMD evaluation module
This DLP evaluation module (EVM) houses DLP650LNIR, a 0.65 NIR WXGA Series 450 DMD intended for use in applications using 850-2000 nm near-infrared (NIR) illumination sources. DLPLCR65NEVM is an advanced imaging option for laser sintering, ablation, marking, coding, printing and other applications (...)
Evaluation board
DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module

This DLP evaluation module (EVM) houses the DLP670S, a 0.67-inch 2xLVDS digital micromirror device (DMD) containing 2716 x 1600 micromirrors with 5.4-µm pitch. When paired with the DLPLCRC900DEVM, users get pixel accurate control with 1-bit pattern rates up to 9,523-Hz.

The DLPLCR67EVM is the right (...)

Evaluation board
DLP7000 DMD evaluation board
This DLP evaluation module (EVM) houses DLP7000, a 0.7 XGA 2xLVDS Type A DMD containing 1076 x 768 micromirrors with 13.6 µm pitch. When paired with DLPLCRC410EVM, users get pixel accurate control with 1-bit pattern rates up to 32,225 Hz. DLPLCR70EVM is right evaluation choice for designers (...)
Evaluation board
DLP® LightCrafter™ dual DLPC900 evaluation module

This DLP evaluation module (EVM) houses two DLPC900 digital micromirror device (DMD) controllers, allowing for configurable control of the DLPLCR50XEVM, DLPLCR67EVM, DLPLCR90EVM and other compatible DMD EVMs. It features input/output triggers for convenient synchronization with cameras, sensors, or (...)

Evaluation board
DLP9500 DMD evaluation board
This DLP evaluation module (EVM) houses DLP9500, a 0.95 1080p 2xLVDS Type-A DMD containing over two million micromirrors with 10.8 µm pitch. When paired with DLPLCRC410EVM, users get pixel accurate control with 1-bit pattern rates up to 23,148 Hz. DLPLCR95EVM is the right evaluation choice (...)

Partner hardware tools

Optical module
In-Vision Mercury, DLP6500 based 3D metrology light engine

Designed for 3D metrology, scanning and mapping applications, the Mercury light engine is based on TI’s DLP6500 chipset and projects patterns with a resolution of 1440x1080 pixels and an aspect ratio of 4:3. The optical system offers a high depth-of-field, low distortion as well as high MTF values. (...)

Evaluation board
Optecks DLP650LNIR DMD evaluation module

The Optecks DLP650LNIR evaluation module (EVM) includes DLP650LNIR DMD, a 0.65" NIR WXA Series 450 DMD designed to be used in applications that operate in 850-2000 nm near-infrared (NIR) spectrum. Optecks DLP650LNIR EVM is an advanced imaging solution for laser sintering, ablation, marking, coding, (...)

Evaluation board
ViALUX SuperSpeed V-Modules for DLPC910

ViALUX’ SuperSpeed v-modules provide complete subsystems containing a controller board for DLPC910, a digital micromirror device (DLP6500FLQ or DLP9000X) and ALP-4 controller suite software. The industrial grade modules support high-performance pixel level control out-of-the-box. Designed for (...)

From: ViALUX
Evaluation board
Visitech LUXBEAM rapid system HD UV

The LUXBEAM® Rapid System LRS-HD is a DLP® technology based stereolithography sub-system, specifically designed for single head scrolling motion 3D printing and Additive Manufacturing systems. With the robust and reliable high resolution DLP9500 chip, the LRS-HD variants UV, Hybrid (HY), (...)

From: VISITECH
Evaluation board
Visitech LUXBEAM rapid system MCx HD UV

Offering the same performance as the LRS-HD light engines, the LUXBEAM® Rapid System LRS-MCx offers stackability of modules for stitched images down to 50 micron pixel pitch in image. This allows for highest manufacturing throughput for 3D printing with single pass linear motion systems. (...)

From: VISITECH
Evaluation board
Visitech LUXBEAM Rapid System NIR

As a new approach for polymer-based Powder Bed Fusion, VISITECH is introducing the LRS-MCx-WX light engine, providing unprecedented Near-IR power of more than 100 W in the projected 2D image. This is offering a path towards high productivity systems in Powder Bed Fusion as an alternative to (...)

From: VISITECH
Evaluation board
Wintech W4100 High Speed Development Kit
The Wintech W4100 development kit provides users with an alternative to Texas Instruments DLP® Discovery™ 4100 development platform. It utilizes the same FPGA platform and same data interfaces for frame rates up to 32,552 Hz and grayscale operation. The W4100 is compatible with the (...)

Display & projection

Pico display (≤ 0.47-in)

Evaluation board
DLP® LightCrafter™ Display 471TP evaluation module

DLP® LightCrafter™ Display 471TP is an easy to use, plug-and-play evaluation platform for portable high-resolution applications in consumer and industrial markets. The evaluation module (EVM) features the DLP471TP chipset composed of the DLP471TP 0.47-inch 4K digital micromirror device (DMD),  (...)

Evaluation board
Full HD DLP4710 Chipset Evaluation Module
DLP® LightCrafter Display 4710 EVM-G2 is an easy to use, plug and play evaluation platform for the Full HD DLP4710 chipset. The DLP4710 chipset is designed to be used in a wide array of display applications like mobile projectors, screenless TVs, interactive displays and digital signage. The (...)
Evaluation board
DLP® LightCrafter™ Display 230NP evaluation module

DLP® LightCrafter™ Display 230NP is an easy to use, compact, plug and play evaluation platform for a wide array of ultramobile and ultraportable display applications in consumer, industrial, medical and Internet of Things (IoT) markets. The evaluation module (EVM) features the DLP230NP (...)

Evaluation board
DLP LightCrafter Display 3010EVM-G2
DLP® LightCrafter Display 3010 EVM-G2 is an easy-to-use, plug-and-play evaluation platform for a wide array of compact HD display applications in consumer, enterprise, and industrial markets. The evaluation module (EVM) features the DLP3010 (.3 720p) DMD, DLPC3433 display controller and DLPA3000 (...)
Evaluation board
DLP® LightCrafter™ Display 2000 Evaluation Module

The DLP® LightCrafter Display 2000 evaluation module (EVM) is an affordable compact plug-and-play DLP display EVM for many ultra-mobile and ultra-portable display applications like mobile projectors, smart home displays, AR glasses, appliances and robotics. This EVM features the DLP2000 (...)

Evaluation board
DLP160CP evaluation module for DLP® LightCrafter™ Display with 0.16 nHD

The DLP® LightCrafter™ Display 0.16-nHD evaluation module (EVM) is designed to enable microcontroller (MCU)-generated graphics display without the need of a video processor. This opens new possibilities for affordable DLP free-form on-demand display implementations in industrial and (...)

Performance display (≥ 0.47-in)

Evaluation board
DLP650TE evaluation module for 4K UHD digital micromirror device (DMD)

The DLP® products DLP650TEEVM, when combined with the DLPC7540EVM, can accelerate the prototyping time of a DLP 0.65-inch 4K UHD system. The DLP650TEEVM provides a solution for evaluating the 0.65-inch 4K UHD digital micromirror device (DMD), which is designed to pair with the DLPC7540EVM and can (...)

Evaluation board
DLPC7540 evaluation module for high-resolution display controllers

The DLP® products DLPC7540EVM, when combined with the DLP471TEEVM or DLP650TEEVM, can accelerate the prototyping time of a DLP 4K UHD system. The DLPC7540EVM provides a solution for driving either the 0.47-inch 4K UHD or 0.65-inch 4K UHD standard digital micromirror devices (DMDs), while allowing (...)

Evaluation board
DLP670REEVM evaluation module for WUXGA digital micromirror device (DMD)

The DLP® products DLP670REEVM, when combined with the DLPC4430EVM, can accelerate the prototyping time of a DLP 0.67-inch WUXGA system. The DLP670REEVM provides a solution for evaluating the 0.67-inch WUXGA digital micromirror device (DMD), which is designed to pair with the DLPC4430EVM and can (...)

Spectroscopy

TI hardware tools

Evaluation board
DLP650LNIR DMD evaluation module
This DLP evaluation module (EVM) houses DLP650LNIR, a 0.65 NIR WXGA Series 450 DMD intended for use in applications using 850-2000 nm near-infrared (NIR) illumination sources. DLPLCR65NEVM is an advanced imaging option for laser sintering, ablation, marking, coding, printing and other applications (...)
Evaluation board
DLP® NIRscan™ Nano Evaluation Module

The DLP NIRscan Nano is a compact battery-operated evaluation module (EVM) for portable near-infrared spectroscopy solutions. Featuring the DLP2010NIR digital micromirror device (DMD), the NIRscan Nano supports Bluetooth low energy to enable mobile lab measurements for hand-held spectrometers. The (...)

Evaluation board
DLP® NIRscan™ Evaluation Module

 

The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer.  This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box.  The EVM features the DLP 0.45 WXGA NIR (...)

Partner hardware tools

Evaluation board
Optecks DLP650LNIR DMD evaluation module

The Optecks DLP650LNIR evaluation module (EVM) includes DLP650LNIR DMD, a 0.65" NIR WXA Series 450 DMD designed to be used in applications that operate in 850-2000 nm near-infrared (NIR) spectrum. Optecks DLP650LNIR EVM is an advanced imaging solution for laser sintering, ablation, marking, coding, (...)

Evaluation board
DLP(R) NIRscan Nano Transmissive EVM (Evaluation Modules & Boards)

The DLP NIRscan nano transmissive EVM is designed for performing spectroscopic measurements on samples in the near infrared spectrum. The high performance transmissive module positions a sample between the illuminating source and the input of the NIRscan Nano to allow spectroscopic measurements (...)

From: Optecks, LLC
Evaluation board
Visitech LUXBEAM Rapid System NIR

As a new approach for polymer-based Powder Bed Fusion, VISITECH is introducing the LRS-MCx-WX light engine, providing unprecedented Near-IR power of more than 100 W in the projected 2D image. This is offering a path towards high productivity systems in Powder Bed Fusion as an alternative to (...)

From: VISITECH

Software

Download the appropriate firmware for your DLP controller or graphical user interface to control your EVM through Serial Peripheral Interface, I2C or USB commands.

Software development tools

Application software & framework

Application software & framework
DLP® Controller API
The DLP® Pico™ Display and Light Control API (DLPC-API) is an API (application programming interface) intended to control the DLPC34xx chipset. The DLPC34xx chipset is composed of the DLPC34xx controller, an associated DMD, and an associated PMIC. The API only explicitly supports the (...)

Calculation tools

Calculation tool
Dynamic ground projection brightness estimation calculator

This Excel calculator provides a starting point for estimating the brightness of a dynamic ground projection animation, logo, or symbol using the DLP3021-Q1 digital micromirror device (DMD). This calculator takes general ambient conditions such as road lighting, road surface type, and image size. (...)

Calculation tool
AR HUD lumen budget estimation calculator
This Excel calculator provides a starting point for estimating overall lumen requirements for the picture generation unit (PGU) in an augmented reality head-up display (AR HUD). This calculator takes standard HUD parameters as inputs, such as field of view, virtual image distance, and eyebox size. (...)
Calculation tool
AR HUD Volume Estimation Calculator
This Excel calculator provides a starting point for estimating overall volume for an augmented reality head-up display. This calculator takes standard HUD parameters as inputs, such as field of view, virtual image distance, and eyebox size. The calculator uses these inputs to produce an estimated (...)
CALCULATION TOOL
DLP-PICO-CHIP-SEL
This interactive guide walks through the process of choosing a DLP® Pico™ chipset for your display application. After entering input parameters on brightness and resolution, this guide will recommend a list of chipsets and optical module manufacturers.

CALCULATOR TOOL
Calculator helps model DMD diffraction patterns and diffraction efficiency
The DMD Diffraction Efficiency Calculator is used to help customers understand how to model DMD diffraction patterns and diffraction efficiency with their specific DMD input parameters and will be modeled to the customers specific design.

Firmware

Firmware
DLP® Pico™ Firmware Selector
Firmware selector for various DLPC34xx controllers and configurations.
Firmware
DLPC900 Configuration and Support Firmware

The DLPR900 configuration and support firmware enables broad functionality of the DLPC900 digital controller. The DLPC900 offers reliable operation of DLP670S, DLP500YX, DLP6500FYE, DLP6500FLQ and DLP9000 digital micromirror devices (DMDs). Combined with the DLPC900 controller, the DLPR900 firmware (...)

Firmware
DLPC350 Configuration and Support Firmware
The DLP 0.45 WXGA chipset consists of the DLP4500 DMD and DLPC350 controller. To enable broad functionality of the chipset and ensure reliable operation of the DLP4500 micromirrors, TI is offering DLPR350 configuration and support firmware. Combined with the DLPC350 controller, the DLPR350 (...)
Firmware
DLPC150 configuration and support firmware
DLPC150 Configuration and Support Firmware
Firmware
DLPC4420EVM-SW — DLPC4420EVM Software and Firmware Bundle
Texas Instruments provides free software to give developers flexibility and control of the DLPC4420 based EVMs. The reference design documentation allows customers to develop custom products based on the DLP470TE, DLP660TE, and DLP780TE chipsets
Firmware
DLPC4430EVM-SW — DLPC4430EVM Software Bundle
DLPC4430EVM software bundle
Firmware
DLPC7540EVM-FW — DLPC7540 firmware
DLPC7540 firmware

GUI for evaluation module (EVM)

GUI for evaluation module (EVM)
DLP® Display and Light Control EVM GUI Installer

The DLP® Display and Light Control evaluation module (EVM) includes a Windows®-based GUI tool used to control the EVM through SPI, I2C, or USB commands.

GUI for evaluation module (GUI)
DLP NIRscan nano GUI
DLP NIRscan nano GUI

Software development kit (SDK)

Software development kit (SDK)
DLP® Advanced Light Control SDK for LightCrafter™ series controllers

This DLP® Software Development Kit (SDK) supports the DLPC900 controller used in multiple DLP Advanced Light Control LightCrafter™ series evaluation modules. The SDK provides APIs to integrate DLP technology with cameras to create 3D machine vision or 3D printer solutions for a variety of (...)

Optical modules

An optical module is a compact assembly that includes a DMD, illumination (LEDs), optics and associated mechanics. The optical module requires drive electronics to supply power and video, which you can either custom build using TI reference designs or source an evaluation platform from independent third-party companies.

Educational resources

Application note
Application note
Getting Started With TI DLP® Display Technology (Rev. H)
Start with this document to understand the basics of DLP chipset selection, evaluation, design, and manufacturing.
document-pdfAcrobat PDF
Video series
Video series
View the DLP labs training series
Watch this training curriculum detailing the use of DLP® technology for display applications.
E2E™ design support
E2E™ design support
E2E design support
Get answers to your technical questions from our engineers.
Resource
Resource
See reference designs
Find reference designs to solve your system-level challenges.

Partner products & services

To best meet your design needs and accelerate time to market, DLP Products works with many partner companies to help you with everything from optical modules and hardware design to specialty software and other production services.  

Learn more

Partner products & services

Find product-specific design & development tools

Our product pages provide dozens of product-specific tools and resources to help you evaluate, design, develop and get to market faster.