mmWave radar sensor design & development
Quickly find design resources for industrial and automotive radar development
TI Developer Zone
Software development resources are the secret to any successful embedded system design. From evaluation to deployment, TI provides a comprehensive range of software and tools to ensure that you have everything you need for each stage of the development process.
TI Developer Zone resources
Radar Toolbox
Radar Academy
mmWave sensing estimator
Hardware
Optimize your radio-frequency (RF) hardware designs by using our checklists and guides for recommendations and best practices. Quickly find existing designs to copy directly as is or find useful information and references for your own hardware design. Gain a better understanding of manufacturing and related trade-offs and discover our support resources.
Hardware development tools
Automotive
In-cabin radar
AWR6843 single-chip 60-GHz to 64-GHz automotive radar sensor antenna plug-in module
AWR6843ISK is an easy-to-use 60 GHz mmWave sensor evaluation kit based on AWR6843 device. The AWR6843ISK may be used to evaluate the AWR6843 and AWR6443 devices. This board is powered by USB interface and enables access to point-cloud data over USB or CAN-FD interface.
This kit is supported by (...)
AWR6843AOP evaluation module for single-chip, 60-GHz to 64-GHz, automotive radar sensor with AoP
The AWR6843 antenna-on-package (AoP) evaluation module (EVM) is an easy-to-use 60-GHz automotive mmWave sensor evaluation platform with integrated, short-range, wide field-of-view (FoV) AoP technology enabling direct connectivity to the mmWave sensors carrier card platform (MMWAVEICBOOST) and for (...)
AWRL6432BOOST BoosterPack™ evaluation module for single-chip low-power mmWave radar sensor
AWRL6432BOOST is an easy-to-use low-power 60GHz mmWave sensor evaluation kit for the AWRL6432 with an FR4-based antenna. This board enables access to point-cloud data and power-over-USB interfaces.
AWRL6432BOOST supports direct connectivity to DCA1000EVM. The BoosterPack is supported by mmWave (...)
Vehicle occupant detection reference design
This reference design demonstrates the use of the AWR6843 60GHz single-chip mmWave sensor with integrated DSP, as a Vehicle Occupant Detection (VOD) and Child Presence Detection (CPD) Sensor enabling the detection of life forms in a vehicle. This design provides a reference software processing (...)
Child-presence and occupant-detection reference design using 60-GHz antenna-on-package mmWave sensor
This reference design demonstrates the use of the AWR6843AOP, a 60-GHz single-chip mmWave sensor with integrated antenna. The sensor also has an integrated DSP, MCU, and a hardware accelerator for fast Fourier transform (FFT) processing.
The AWR6843AOP sensor can help developers address a wide range (...)
Corner radar
AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module
The AWR1843 BoosterPack™ plug-in module is an easy-to-use 77GHz mmWave sensor evaluation board for the single-chip AWR1843 device, with direct connectivity to the TI MCU LaunchPad™ development-kit ecosystem.
The BoosterPack™ contains everything required to start developing software for on-chip (...)
AWR2944 evaluation module for automotive, second-generation 76-GHz to 81-GHz high-performance SoC
The AWR2944 evaluation module (EVM) is an easy-to-use platform for evaluating the AWR2944 mmWave system-on-chip (SoC) radar sensor, which has direct connectivity to the DCA1000EVM (sold separately).
The AWR2944EVM kit contains everything required to start developing software for the on-chip C66x (...)
Beamsteering for corner radar reference design
This reference design provides a foundation for blind-spot detection (BSD), cross-traffic alert (CTA), lane-change assist (LCA), and traffic-jam assist (TJA) applications using the AWR1843BOOST evaluation module (EVM). This design allows the estimation (in the azimuthal and elevation plane), (...)
High-end corner radar reference design
The TIDA-01027 reference design provides a foundation for corner radar applications to meet NCAP R79 safety requirements using the AWR2944 evaluation module (EVM). The design allows users to estimate and track the position (in the azimuthal plane) and velocity of objects in device field of view (...)
Front radar
AWR2243 second-generation 76-GHz to 81-GHz high-performance automotive MMIC evaluation module
The AWR2243 BoosterPack™ plug-in module is an easy-to-use evaluation board for the single-chip AWR2243 mmWave sensing device.
AWR2243BOOST contains everything required to start developing using the MMWAVE-STUDIO environment and the DCA1000 real-time data capture adapter.
The standard 20-pin (...)
Imaging radar using cascaded mmWave sensor reference design
The cascade development kit has two main use cases:
- To use the MMWCAS-DSP-EVM as a capture card to fully evaluate the AWR2243 four-chip cascade performance by using the mmWave studio tool, please read the TIDEP-01012 design guide.
- To use the MMWCAS-DSP-EVM to develop radar real time SW application, (...)
Door and trunk obstacle detection
AWR1843AOP evaluation module for single-chip 76-GHz to 81-GHz automotive radar sensor
The AWR1843 antenna-on-package (AoP) evaluation module (EVM) is an easy-to-use platform for evaluating the AWR1843AOP mmWave radar sensor, with direct connectivity to MMWAVEICBOOST and DCA1000EVM development kits (sold separately).
AWR1843AOPEVM contains everything required to start developing (...)
Obstacle detection reference design using 76-Ghz to 81-GHz antenna-on-package (AoP) mmWave sensor
This reference design demonstrates the use of the AWR1843AOP, a 76-GHz to 81-GHz, single-chip, frequency-modulated continuous wave (FMCW) mmWave sensor with an integrated antenna on package (AoP). The sensor also has integrated DSP, MCU, and a hardware accelerator for fast Fourier transform (FFT) (...)
Automated parking
AWR1843AOP evaluation module for single-chip 76-GHz to 81-GHz automotive radar sensor
The AWR1843 antenna-on-package (AoP) evaluation module (EVM) is an easy-to-use platform for evaluating the AWR1843AOP mmWave radar sensor, with direct connectivity to MMWAVEICBOOST and DCA1000EVM development kits (sold separately).
AWR1843AOPEVM contains everything required to start developing (...)
Automated parking system reference design using 77-GHz mmWave sensor
This reference design demonstrates the use of AWR1843, a 77-GHz single-chip mmWave sensor with integrated DSP, MCU, and hardware accelerator as an automated parking sensor, which enables robust detection of objects around a car in challenging parking and environmental conditions. With a range (...)
Industrial
Evaluation modules
IWRL6432 BoosterPack™ evaluation module for single-chip 60GHz mmWave low-power sensor
IWRL6432BOOST is an easy-to-use 60GHz mmWave sensor evaluation kit based on IWRL6432 device with on board FR4-based antenna. This board enables access to point-cloud data and power-over-USB interface. The IWRL6432BOOST supports direct connectivity to the DCA1000EVM development kit.
This kit is (...)
IWR6843AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor
The IWR6843 antenna-on-package (AoP) evaluation module (EVM) is an easy-to-use 60-GHz mmWave sensor evaluation platform used to evaluate the IWR6843AOP product, which integrates a wide field-of-view (FoV) antenna. This EVM enables access to point-cloud data and power over a USB interface.
This kit (...)
IWR6843 evaluation module for single-chip 60GHz long-range antenna mmWave sensor
IWR6843ISK is an easy-to-use 60 GHz mmWave sensor evaluation kit based on IWR6843 device with long-range antenna. The IWR6843ISK may be used to evaluate the IWR6843 and IWR6443 devices. This board enables access to point-cloud data and power over USB interface.
This kit is supported by mmWave tools (...)
IWR6843 evaluation module for single-chip 60GHz overhead detection antenna mmWave sensor
IWR6843ISK-ODS is an easy-to-use 60 GHz mmWave sensor evaluation kit based on IWR6843 device with wide field-of-view antenna. The IWR6843ISK-ODS may be used to evaluate the IWR6843 and IWR6443 devices. This board enables access to point-cloud data and power over USB interface.
This kit is supported (...)
IWR1843 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor
The IWR1843 BoosterPack™ plug-in module is an easy-to-use 77GHz mmWave sensor evaluation board for the single-chip IWR1843 device, with direct connectivity to the TI MCU LaunchPad™ development-kit ecosystem.
The BoosterPack™ contains everything required to start developing software for on-chip (...)
IWR1642 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor
IWR1642BOOST is an easy-to-use 77GHz mmWave sensor evaluation board for the IWR1642 device , with direct connectivity to the microcontroller (MCU) LaunchPad™ Development Kit.
The BoosterPack™ contains everything required to start developing software for on-chip C67x DSP core and low-power (...)
IWR1443 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor
The IWR1443 BoosterPack™ plug-in module is an easy-to-use 77GHz mmWave sensor evaluation board for the single-chip IWR1443 mmWave sensing device, with direct connectivity to the TI MCU LaunchPad™ development-kit ecosystem.
IWR1443BOOST contains everything required to start developing on a low-power (...)
DCA1000 evaluation module for real-time data capture and streaming
The DCA1000 evaluation module (EVM) provides real-time data capture and streaming for two- and four-lane low-voltage differential signaling (LVDS) traffic from TI AWR and IWR radar sensor EVMs. The data can be streamed out via 1-Gbps Ethernet in real time to a PC running the MMWAVE-STUDIO tool for (...)
Reference designs
Power optimization for 77GHz-level transmitter reference design
TIDEP-0091 highlights strategies for power optimization of IWR14xx 76- to 81-GHz mmWave sensors in tank level-probing applications, displacement sensors, 4- to 20-mA sensors and other low-power applications for detecting range with high accuracy in a minimal power envelope. In these (...)
Power optimization for 77GHz-level transmitter reference design
TIDEP-0091 highlights strategies for power optimization of IWR14xx 76- to 81-GHz mmWave sensors in tank level-probing applications, displacement sensors, 4- to 20-mA sensors and other low-power applications for detecting range with high accuracy in a minimal power envelope. In these (...)
Traffic Monitoring Object Detection and Tracking Reference Design Using mmWave Radar Sensor
80m-Range Object Detection Reference Design With Integrated Single-Chip mmWave Sensor
TIDEP-0094 provides a foundation to evaluate object detection using the IWR1642 evaluation module (EVM). This reference design integrates a complete radar processing chain onto the IWR1642 device to enable the estimation of the position (in the azimuthal plane) and the velocity of (...)
People Counting and Tracking Reference Design Using mmWave Radar Sensor
This reference design demonstrates the use of IWR6843, which is a single-chip mmWave radar sensor with integrated DSP for an indoor and outdoor people counting application. This reference design uses the IWR6843ISK evaluation module (EVM) and integrates a complete radar processing chain onto the (...)
People Counting and Tracking Using mmWave Radar Sensor with Sub-1 GHz Reference Design
Zone occupancy detection using mmWave sensor reference design
This reference design demonstrates how TI mmWave sensor technology can be used for zone occupancy detection to monitor areas of interest across a field of view (FOV) of ±60 degrees with a maximum range of at least 10 m. This reference design uses the IWR1443BOOST evaluation module (EVM) and (...)
Area scanner using mmWave Sensor with integrated antenna-on-package reference design
The TIDEP-01010 reference design leverages TI single-chip millimeter-wave (mmWave) technology to implement an area scanner capable of detection and localization in 3D space. Using TI 60-GHz mmWave sensors, presence detection, as well as the ability to gauge the object's trajectory and (...)
Gesture controlled HMI with mmWave sensors and Sitara™ processors reference design
This reference design showcases natural gesture recognition and presence detection with the Processor SDK Linux running on the Sitara AM335x processor, and the mmWave SDK running on the IWR6843ISK.
The design demonstrates the functionality of a gesture controlled HMI (Human Machine Interface) where (...)
Automated doors reference design using TI mmWave sensors
This reference design demonstrates the use of the TI IWR6843ISK, a single-chip mmWave radar sensor with integrated DSP for an automated smart-door application. This reference design uses the IWR6843ISK plus industrial carrier board (ICB) and integrates a complete radar-processing (...)
Software
Experiment and simulate mmWave-based designs quickly with our simulators, examples and tools.
Software development tools
mmWave software development kit (SDK) for xWR1443, xWR1642, xWR1843, xWR6443 and xWR6843
The mmWave software development kit (SDK) is a collection of software packages to enable application evaluation and development on TI mmWave sensors. This tool includes the MMWAVE-SDK and companion packages to support your design needs.
The MMWAVE-SDK is a unified software platform for the TI (...)
mmWave software development kit (SDK) for xWRL1432 and xWRL6432
The mmWave low-power software development kit (SDK) is a collection of software packages that enable application evaluation and development on our low-power mmWave sensors. This tool includes MMWAVE-L-SDK and companion packages to support customer design needs.
MMWAVE-L-SDK is a unified software (...)
mmWave software development kit (SDK) for AWR2944, AWR2544, AWR2944LC, AM2732 and IWR2944
The mmWave microcontroller (MCU) plus software development kit (SDK) is a collection of software packages that enable application evaluation and development on TI mmWave sensors. This tool includes the MMWAVE-MCUPLUS-SDK and companion packages to support your design needs.
MMWAVE-MCUPLUS-SDK is a (...)
mmWave studio
MMWAVE-STUDIO is a stand-alone Windows® GUI that provides the ability to configure and control mmWave sensor modules and collect analog-to-digital (ADC) data for offline analysis. ADC data capture is intended to enable evaluation and characterization of radio-frequency (RF) performance, (...)