Product information orchestrated API
This API response includes basic product details, parametric data and limited quality and reliability information with a single endpoint.
Use the standard product information API with individual data endpoints if you do not need the basic, parametric and quality details in one call, as the orchestrated API has a slower response time.
Product numbers that include /NOPB must be URL-encoded before making the API call, or the response will be a “not found” error. For example, you must code LP2982AIM5-3.3/NOPB as LP2982AIM5-3.3%2FNOPB.
Make sure that the encoding process doesn’t have linefeed or new line breaks, such as: LP2989IM-2.5%2FNOPB%0A%0A, as this will also result in a product “not found” error.
Default access limits
- Quota
- Sandbox: 1,500 calls per day.
- Production: 1,500 calls per day.
- Burst limit
- Five API calls per second.
For nonstandard access limits, contact TI.
Product information orchestrated API 1.0
OAS3
/content/dam/developer-api/product-information-orchestrated-api.yamlOpen API spec for the TI product information orchestrated API. This API combines product, quality and parametric data calls into one call. TI does not recommend this API if you do not need all of that data, as this call is typically slower than the product information API.