DLP® products design & development
Easily investigate, evaluate, design, and develop new solutions in our design & development ecosystem
Hardware
Finding the best DLP product for your application will help you select the best EVM. Get printed circuit board (PCB) layout and design requirements for your own design.
Experience DLP technology with the ease of evaluation modules (EVMs). Quickly move from evaluation to production as we designed our EVMs to help both beginners and experienced engineers. Each EVM includes a users guide to ease your experience.
As you begin development, your PCB requires the appropriate layout and electrical design requirements for you DLP projection subsystem. Failure to adhere to these guidelines can result in permanent damage to devices.
Hardware development
Automotive
DLP2021-Q1 evaluation module for dynamic ground projector
The DLP® products DLP2021LEQ1EVM evaluation module (EVM) is a complete electronic and optical system enabling accelerated evaluation of the DLP2021-Q1 chipset. The DLP2021-Q1 digital micromirror device (DMD) interfaces with a field-programmable gate array (FPGA)-based DMD controller to enable a (...)
DLP2021-Q1 evaluation module with AM263x-Q1 MCU for automotive projection
The DLP® products DLP2021AM263Q1EVM evaluation module (EVM) is an electronic-only system designed to enable accelerated evaluation of the DLP2021-Q1 chipset. The DLP2021-Q1 digital micromirror device (DMD) interfaces with a Sitara MCU-based DMD controller to enable a graphics processing unit (...)
DLP3021-Q1 dynamic ground projector evaluation module
The DLP® products DLP3021LEQ1EVM evaluation module (EVM) is a complete electronic and optical subsystem designed to control and interface with the DLP3021-Q1 chipset. The DLP3021-Q1 interfaces with an FPGA-based digital micromirror device (DMD) controller. This chipset is combined with illumination (...)
DLP3030-Q1 Electronics Evaluation Module
DLP4620-Q1 evaluation module
The DLP4620SQ1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP4620S-Q1 automotive chipset. The DLP4620S-Q1 chipset consists of a 0.46” DMD (1358 x 566), the DLPC231-Q1 DMD controller and TPS99000-Q1 PMIC. When combined with optics, RGB LEDs and a photodiode, (...)
DLP4621-Q1 evaluation module
The DLP4621Q1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP4621-Q1 automotive chipset. The DLP4621-Q1 chipset consists of a 0.46” DMD (960 x 480), the DLPC231-Q1 DMD controller, and TPS99001-Q1 PMIC. When combined with optics and LEDs, this EVM can be used (...)
DLP5530-Q1 electronics evaluation module
DLP5530-Q1 Interior projector evaluation module
DLP5530-Q1 Picture generation unit (PGU) projector evaluation module
DLP® automotive high resolution headlight electronics evaluation module
DLP5531-Q1 light engine evaluation module
3D printing
TI hardware tools
DLPLCRC410 Evaluation Module
DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module
This DLP evaluation module (EVM) houses the DLP6500FYE, a 0.65-inch 2xLVDS digital micromirror device (DMD) containing 1920 x 1080 micromirrors with 7.56-µm pitch. When paired with the DLPLCRC900EVM, users get pixel accurate control with 1-bit pattern rates up to 9,523-Hz.
The DLPLCR65EVM is the (...)
DLP650LNIR DMD evaluation module
DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module
This DLP evaluation module (EVM) houses the DLP670S, a 0.67-inch 2xLVDS digital micromirror device (DMD) containing 2716 x 1600 micromirrors with 5.4-µm pitch. When paired with the DLPLCRC900DEVM, users get pixel accurate control with 1-bit pattern rates up to 9,523-Hz.
The DLPLCR67EVM is the right (...)
DLP7000 DMD evaluation board
DLP7000UV DMD evaluation board
DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module
This DLP evaluation module (EVM) houses the DLP9000, a 0.9-inch 2xLVDS digital micromirror device (DMD) containing 2560 x 1600 micromirrors with 7.56-µm pitch. When paired with the DLPLCRC900DEVM, users get pixel accurate control with 1-bit pattern rates up to 9,523-Hz.
The DLPLCR90EVM is the right (...)
DLP9000XUV evaluation module for 0.9-inch high-speed WQXGA UV Type-A DLP® DMD
The DLPLCR90XUVEVM houses the DLP9000XUV, a 0.9" high-speed WQXGA UV Type A DMD containing 2560 x 1600 micromirrors with 7.56-µm pitch. When paired with the DLPLCRC910EVM, users get high-speed, pixel-accurate control of 1-bit patterns. This platform offers flexibility and high speed for (...)
DLP9500 DMD evaluation board
DLP9500UV DMD evaluation board
Evaluation module for 0.99-inch 4K Type-A DLP® digital micromirror device (DMD)
The DLPLCR99EVM is a DMD board EVM containing the 0.99-inch 4K, Type-A DMD containing 4096 x 2176 micromirrors with a 5.4-µm pitch. The DLP991U DMD offers ~8.9-M pixels at a high resolution with large exposure area. When paired with the DLPLCRC964EVM, users achieve fast pattern rates at (...)
DLP® LightCrafter™ dual DLPC900 evaluation module
This DLP evaluation module (EVM) houses two DLPC900 digital micromirror device (DMD) controllers, allowing for configurable control of the DLPLCR50XEVM, DLPLCR67EVM, DLPLCR90EVM and other compatible DMD EVMs. It features input/output triggers for convenient synchronization with cameras, sensors, or (...)
Partner tools
DLi D4100, D4120, D4130 Development Kits for DLP Discovery chipsets
DLi6500 1080p Development Kit for DLP6500
In-Vision Mercury, DLP6500 based 3D metrology light engine
Designed for 3D metrology, scanning and mapping applications, the Mercury light engine is based on TI’s DLP6500 chipset and projects patterns with a resolution of 1440x1080 pixels and an aspect ratio of 4:3. The optical system offers a high depth-of-field, low distortion as well as high MTF values. (...)
In-Vision Twowave DLP9000 light engine module for two-channel parallel or sequential light exposure
In-Vision’s Twowave DLP light engine module offers native WQXGA/2K (2560 x 1600 pixels) resolution based on the DLP9000 advanced light control chipset. It combines 2 LEDs with 1 DMD and allows for parallel or sequential light exposure at different wavelengths (365nm and 460nm).
Optecks DLP650LNIR DMD evaluation module
The Optecks DLP650LNIR evaluation module (EVM) includes DLP650LNIR DMD, a 0.65" NIR WXA Series 450 DMD designed to be used in applications that operate in 850-2000 nm near-infrared (NIR) spectrum. Optecks DLP650LNIR EVM is an advanced imaging solution for laser sintering, ablation, marking, coding, (...)
ViALUX SuperSpeed V-Modules for DLPC910
ViALUX’ SuperSpeed v-modules provide complete subsystems containing a controller board for DLPC910, a digital micromirror device (DLP6500FLQ or DLP9000X) and ALP-4 controller suite software. The industrial grade modules support high-performance pixel level control out-of-the-box. Designed for (...)
Visitech LUXBEAM rapid system HD UV
The LUXBEAM® Rapid System LRS-HD is a DLP® technology based stereolithography sub-system, specifically designed for single head scrolling motion 3D printing and Additive Manufacturing systems. With the robust and reliable high resolution DLP9500 chip, the LRS-HD variants UV, Hybrid (HY), (...)
Visitech LUXBEAM rapid system MCx HD UV
Offering the same performance as the LRS-HD light engines, the LUXBEAM® Rapid System LRS-MCx offers stackability of modules for stitched images down to 50 micron pixel pitch in image. This allows for highest manufacturing throughput for 3D printing with single pass linear motion systems. (...)
Visitech LUXBEAM Rapid System NIR
As a new approach for polymer-based Powder Bed Fusion, VISITECH is introducing the LRS-MCx-WX light engine, providing unprecedented Near-IR power of more than 100 W in the projected 2D image. This is offering a path towards high productivity systems in Powder Bed Fusion as an alternative to (...)
Visitech LUXBEAM rapid system WQ
The LUXBEAM® Rapid System LRS-WQ is a DLP® technology based stereo lithography sub-system specifically designed for professional 3D printing and Additive Manufacturing systems. With the robust and reliable high resolution DLP9000 WQXGA chip, the LRS-WQ offers long lifetime and low (...)
Wintech W4100 High Speed Development Kit
3D scanning
TI hardware tools
DLP® 3010 Light Control Evaluation Module
DLP® 4710 Light control evaluation module
DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) evaluation module
This DLP evaluation module (EVM) houses the DLP500YX, a 0.50-inch 2xLVDS digital micromirror device (DMD) containing 2048 x 1080 micromirrors with 5.4-µm pitch. When paired with the DLPLCRC900DEVM, users get pixel accurate control with 1-bit pattern rates up to 16,100-Hz.
The DLPLCR50XEVM is the (...)
DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD)
This DLP evaluation module (EVM) houses the DLP5500, a 0.55-inch 2xLVDS DMD containing 1024 x 768 micromirrors with 10.8-µm pitch. When paired with the DLPLCRC900EVM, users get pixel-accurate control with 1-bit pattern rates up to 5,000 Hz. The DLPLCR55EVM is the right evaluation choice for (...)
DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module
This DLP evaluation module (EVM) houses the DLP6500FYE, a 0.65-inch 2xLVDS digital micromirror device (DMD) containing 1920 x 1080 micromirrors with 7.56-µm pitch. When paired with the DLPLCRC900EVM, users get pixel accurate control with 1-bit pattern rates up to 9,523-Hz.
The DLPLCR65EVM is the (...)
DLP650LNIR DMD evaluation module
DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module
This DLP evaluation module (EVM) houses the DLP670S, a 0.67-inch 2xLVDS digital micromirror device (DMD) containing 2716 x 1600 micromirrors with 5.4-µm pitch. When paired with the DLPLCRC900DEVM, users get pixel accurate control with 1-bit pattern rates up to 9,523-Hz.
The DLPLCR67EVM is the right (...)
DLP7000 DMD evaluation board
DLP9000X evaluation module for 0.9-inch high-speed WQXGA Type-A DLP® DMD
The DLPLCR90XEVM houses the DLP9000X, a 0.9" high-speed WQXGA Type-A DMD containing 2560 x 1600 micromirrors with 7.56-µm pitch. When paired with the DLPLCRC910EVM, users get high-speed, pixel-accurate control of 1-bit patterns. This platform offers flexibility and high speed for (...)
DLP9500 DMD evaluation board
DLP® LightCrafter™ 4500
The DLP® LightCrafter™ 4500 development module provides a flexible light steering solution with high brightness and resolution for industrial, medical and scientific applications. DLP LightCrafter 4500 features the 0.45 WXGA chipset and offers a compelling combination of resolution, (...)
DLPLCRC410 Evaluation Module
Partner hardware tools
In-Vision Mercury, DLP6500 based 3D metrology light engine
Designed for 3D metrology, scanning and mapping applications, the Mercury light engine is based on TI’s DLP6500 chipset and projects patterns with a resolution of 1440x1080 pixels and an aspect ratio of 4:3. The optical system offers a high depth-of-field, low distortion as well as high MTF values. (...)
Optecks DLP650LNIR DMD evaluation module
The Optecks DLP650LNIR evaluation module (EVM) includes DLP650LNIR DMD, a 0.65" NIR WXA Series 450 DMD designed to be used in applications that operate in 850-2000 nm near-infrared (NIR) spectrum. Optecks DLP650LNIR EVM is an advanced imaging solution for laser sintering, ablation, marking, coding, (...)
ViALUX SuperSpeed V-Modules for DLPC910
ViALUX’ SuperSpeed v-modules provide complete subsystems containing a controller board for DLPC910, a digital micromirror device (DLP6500FLQ or DLP9000X) and ALP-4 controller suite software. The industrial grade modules support high-performance pixel level control out-of-the-box. Designed for (...)
Visitech LUXBEAM rapid system HD UV
The LUXBEAM® Rapid System LRS-HD is a DLP® technology based stereolithography sub-system, specifically designed for single head scrolling motion 3D printing and Additive Manufacturing systems. With the robust and reliable high resolution DLP9500 chip, the LRS-HD variants UV, Hybrid (HY), (...)
Visitech LUXBEAM rapid system MCx HD UV
Offering the same performance as the LRS-HD light engines, the LUXBEAM® Rapid System LRS-MCx offers stackability of modules for stitched images down to 50 micron pixel pitch in image. This allows for highest manufacturing throughput for 3D printing with single pass linear motion systems. (...)
Visitech LUXBEAM Rapid System NIR
As a new approach for polymer-based Powder Bed Fusion, VISITECH is introducing the LRS-MCx-WX light engine, providing unprecedented Near-IR power of more than 100 W in the projected 2D image. This is offering a path towards high productivity systems in Powder Bed Fusion as an alternative to (...)
Wintech W4100 High Speed Development Kit
Display & projection
Pico display (≤ 0.47-in)
DLP® LightCrafter™ Display 471TP evaluation module
Full HD DLP4710 Chipset Evaluation Module
DLP® LightCrafter™ Display 230NP evaluation module
DLP® LightCrafter™ Display 230NP is an easy to use, compact, plug and play evaluation platform for a wide array of ultramobile and ultraportable display applications in consumer, industrial, medical and Internet of Things (IoT) markets. The evaluation module (EVM) features the DLP230NP (...)
DLP LightCrafter Display 3010EVM-G2
DLP® LightCrafter™ Display 2000 Evaluation Module
The DLP® LightCrafter Display 2000 evaluation module (EVM) is an affordable compact plug-and-play DLP display EVM for many ultra-mobile and ultra-portable display applications like mobile projectors, smart home displays, AR glasses, appliances and robotics. This EVM features the DLP2000 (...)
DLP160CP evaluation module for DLP® LightCrafter™ Display with 0.16 nHD
The DLP® LightCrafter™ Display 0.16-nHD evaluation module (EVM) is designed to enable microcontroller (MCU)-generated graphics display without the need of a video processor. This opens new possibilities for affordable DLP free-form on-demand display implementations in industrial and (...)
Performance display (≥ 0.47-in)
DLP160CP evaluation module for DLP® LightCrafter™ Display with 0.16 nHD
The DLP® LightCrafter™ Display 0.16-nHD evaluation module (EVM) is designed to enable microcontroller (MCU)-generated graphics display without the need of a video processor. This opens new possibilities for affordable DLP free-form on-demand display implementations in industrial and (...)
DLP® LightCrafter™ Display 2000 Evaluation Module
The DLP® LightCrafter Display 2000 evaluation module (EVM) is an affordable compact plug-and-play DLP display EVM for many ultra-mobile and ultra-portable display applications like mobile projectors, smart home displays, AR glasses, appliances and robotics. This EVM features the DLP2000 (...)
DLP® LightCrafter™ Display 230NP evaluation module
DLP® LightCrafter™ Display 230NP is an easy to use, compact, plug and play evaluation platform for a wide array of ultramobile and ultraportable display applications in consumer, industrial, medical and Internet of Things (IoT) markets. The evaluation module (EVM) features the DLP230NP (...)
DLP LightCrafter Display 3010EVM-G2
Full HD DLP4710 Chipset Evaluation Module
DLP® LightCrafter™ Display 471TP evaluation module
DLPC4430EVM evaluation module for single controller configuration
The DLPC4430EVM controller EVM, when combined with the DLP650NEEVM, DLP780NEEVM, DLP470NEEVM, DLP670REEVM, DLP800REEVM, DLP480REEVM, DLP550JEEVM, DLP550HEEVM, or DLP650LEEVM digital micromirror device (DMD) EVMs, can accelerate the prototyping time of DLP 1080p, WUXGA and SVGA/XGA/WXGA systems over (...)
DLPC4420 evaluation module for dual controller configuration with Altera FPGA
DLPC7540 evaluation module for high-resolution display controllers
The DLP® products DLPC7540EVM, when combined with the DLP471TEEVM or DLP650TEEVM, can accelerate the prototyping time of a DLP 4K UHD system. The DLPC7540EVM provides a solution for driving either the 0.47-inch 4K UHD or 0.65-inch 4K UHD standard digital micromirror devices (DMDs), while allowing (...)
DLP471TE evaluation module for 4K UHD digital micromirror device (DMD)
The DLP® products DLP471TEEVM, when combined with the DLPC7540EVM, can accelerate the prototyping time of a DLP 0.47-inch 4K UHD system. The DLP471TEEVM provides a solution for evaluating the 0.47-inch 4K UHD DMD, which is designed to pair with the DLPC7540EVM and can display SPLASH, test patterns (...)
DLP650TE evaluation module for 4K UHD digital micromirror device (DMD)
The DLP® products DLP650TEEVM, when combined with the DLPC7540EVM, can accelerate the prototyping time of a DLP 0.65-inch 4K UHD system. The DLP650TEEVM provides a solution for evaluating the 0.65-inch 4K UHD digital micromirror device (DMD), which is designed to pair with the DLPC7540EVM and can (...)
Spectroscopy
TI hardware tools
DLP650LNIR DMD evaluation module
DLP® NIRscan™ Nano Evaluation Module
The DLP NIRscan Nano is a compact battery-operated evaluation module (EVM) for portable near-infrared spectroscopy solutions. Featuring the DLP2010NIR digital micromirror device (DMD), the NIRscan Nano supports Bluetooth low energy to enable mobile lab measurements for hand-held spectrometers. The (...)
DLP® NIRscan™ Evaluation Module
The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer. This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box. The EVM features the DLP 0.45 WXGA NIR (...)
Partner hardware tools
Optecks DLP650LNIR DMD evaluation module
The Optecks DLP650LNIR evaluation module (EVM) includes DLP650LNIR DMD, a 0.65" NIR WXA Series 450 DMD designed to be used in applications that operate in 850-2000 nm near-infrared (NIR) spectrum. Optecks DLP650LNIR EVM is an advanced imaging solution for laser sintering, ablation, marking, coding, (...)
DLP(R) NIRscan Nano Transmissive EVM (Evaluation Modules & Boards)
The DLP NIRscan nano transmissive EVM is designed for performing spectroscopic measurements on samples in the near infrared spectrum. The high performance transmissive module positions a sample between the illuminating source and the input of the NIRscan Nano to allow spectroscopic measurements (...)
Visitech LUXBEAM Rapid System NIR
As a new approach for polymer-based Powder Bed Fusion, VISITECH is introducing the LRS-MCx-WX light engine, providing unprecedented Near-IR power of more than 100 W in the projected 2D image. This is offering a path towards high productivity systems in Powder Bed Fusion as an alternative to (...)
Software
Download the appropriate firmware for your DLP controller or graphical user interface to control your EVM through Serial Peripheral Interface, I2C or USB commands.
Software development tools
Application software & framework
DLP® Controller API
Calculation tools
Dynamic ground projection brightness estimation calculator
This Excel calculator provides a starting point for estimating the brightness of a dynamic ground projection animation, logo, or symbol using the DLP3021-Q1 digital micromirror device (DMD). This calculator takes general ambient conditions such as road lighting, road surface type, and image size. (...)
AR HUD lumen budget estimation calculator
AR HUD Volume Estimation Calculator
DLP-PICO-CHIP-SEL
Calculator helps model DMD diffraction patterns and diffraction efficiency
Firmware
DLP® Pico™ Firmware Selector
DLPC900 Configuration and Support Firmware
The DLPR900 configuration and support firmware enables broad functionality of the DLPC900 digital controller. The DLPC900 offers reliable operation of DLP670S, DLP500YX, DLP6500FYE, DLP6500FLQ and DLP9000 digital micromirror devices (DMDs). Combined with the DLPC900 controller, the DLPR900 firmware (...)
DLPC350 Configuration and Support Firmware
GUI for evaluation module (EVM)
DLP® Display and Light Control EVM GUI Installer
The DLP® Display and Light Control evaluation module (EVM) includes a Windows®-based GUI tool used to control the EVM through SPI, I2C, or USB commands.
Software development kit (SDK)
DLP® Advanced Light Control SDK for LightCrafter™ series controllers
This DLP® Software Development Kit (SDK) supports the DLPC900 controller used in multiple DLP Advanced Light Control LightCrafter™ series evaluation modules. The SDK provides APIs to integrate DLP technology with cameras to create 3D machine vision or 3D printer solutions for a variety of (...)
Optical modules
An optical module is a compact assembly that includes a DMD, illumination (LEDs), optics and associated mechanics. The optical module requires drive electronics to supply power and video, which you can either custom build using TI reference designs or source an evaluation platform from independent third-party companies.