Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

DLP products

An industry leader in display and advanced light control solutions

parametric-filterView all products
Video Player is loading.
Current Time 0:00
Duration 1:00
Loaded: 0.00%
Stream Type LIVE
Remaining Time 1:00
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected
Texas Instruments DLP® technology leads the industry in high resolution display and advanced light control solutions for personal electronics, automotive and industrial applications. TI offers a wide range of products with various micromirror array diagonal size, brightness and more to meet customers' diverse requirements. 

Browse by category

Why choose TI DLP® products?

checkmark

Amazing image quality

DLP technology enables vivid, crisp image quality for traditional and emerging display applications.

checkmark

Display on virtually any surface

Warping can be used to geometrically compensate for irregular-shaped display surfaces.

checkmark

Trusted technology

Our products are backed by DLP technology that is trusted by innovators in a diverse range of industrial and automotive end products.

checkmark

Great support

We offer ample support resources  such as online references designs, evaluation modules, software and E2E community support to ease your design process.

Understanding DLP technology

How does DLP technology work?

DLP technology is centered around the digital micromirror device (DMD), which is an array of individually addressable, highly reflective aluminum micromirrors. The DMD allows developers to perform high speed, efficient, and reliable spatial light modulation. Using TI's proven semiconductor manufacturing capabilities, each DMD contains up to 8 million individually controlled micromirrors built on top of an associated CMOS memory cell.

The DMD is paired with visible LED, laser, or lamp illumination for display and can also support UV or IR wavelengths for light control applications. The illumination source and micromirrors are synchronized to achieve the projected output.

Download

Unmatched experience and collaboration

TI DLP technology offers the following advantages:
 
  • Provides vivid, crisp image quality to traditional and emerging display applications
  • Trusted by innovators in a diverse range of industrial and automotive end products
  • DLP technology Academy Award® winning* DLP Cinema® technology is by far the most compelling choice in projection, powering more than eight out of 10 digital movie screens worldwide
  • Powerful, flexible chipsets provide customers high speed and precise control of millions of mirrors with pixel data rates up to 60 Gbps

* 2014 Academy Award® of Merit (Oscar® statuette) to Larry Hornbeck for the invention of the digital micromirror technology as used in DLP Cinema projection.

Download

DLP chipsets

DLP chipsets typically include a DMD, a controller and a power management integrated circuit (PMIC) driver to enable maximum pattern rates and excellent image quality. These are designed using TI's extensive knowledge about how to reliably drive the micromirrors across a wide range of operating conditions. The chipset can also synchronize with external sensors, cameras, motors, or other devices.

The DLP chipset includes:

  • DMD – Digital micromirror device
  • DMD Controller – provides the convenient interface for reliable, high speed control of the micromirrors
  • DMD Micromirror Drivers – deliver analog clocking and reset signals
  • Configuration PROM – configures select DMD Controllers (sold as a programmed IC or offered as downloadable firmware)
Download

Customers who manufacture, sell and develop products using DLP® technology and wish to use DLP registered and unregistered trademarks, logos, icons, or images in promotional, advertising, instructional, or reference materials, or on their websites, products labels, or packaging must follow these guidelines.

DLP products design & development

Investigate the right chipset for your application, quickly prototype your design with an evaluation module, download the latest available software, select an optical module maker, solve your design issues with online engineering support and use a design and development ecosystem third-party to accelerate deployment of your solution to the market.

Hardware

Start an assessment of a digital micromirror device (DMD) and controller for your application with these robust evaluation modules (EVMs) with technical documentation arrow-right

Software

Download the appropriate firmware (FW) for your DLP controller, software development kit (SDK), graphical user interface (GUI) or application programming interface (API) arrow-right

Optical modules

Accelerate your time to market by choosing a manufacturer of an off-the-shelf optical module, including the digital micromirror device (DMD) arrow-right

Educational resources

Receive fast and reliable technical support from our engineers, who will answer your technical questions and share their knowledge to solve your design issues arrow-right

Partners

Works with a variety of design and development ecosystem third parties to provide optical modules, deliver design services, supply specialty software or provide specialized components arrow-right

Design & development resources

Optical module
DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Evaluation board
DLP160CP evaluation module for DLP® LightCrafter™ Display with 0.16 nHD

The DLP® LightCrafter™ Display 0.16-nHD evaluation module (EVM) is designed to enable microcontroller (MCU)-generated graphics display without the need of a video processor. This opens new possibilities for affordable DLP free-form on-demand display implementations in industrial and (...)

Evaluation board
DLP650TE evaluation module for 4K UHD digital micromirror device (DMD)

The DLP® products DLP650TEEVM, when combined with the DLPC7540EVM, can accelerate the prototyping time of a DLP 0.65-inch 4K UHD system. The DLP650TEEVM provides a solution for evaluating the 0.65-inch 4K UHD digital micromirror device (DMD), which is designed to pair with the DLPC7540EVM and can (...)

Technical resources

Video series
Video series
DLP® Labs training
This series of videos covers everything about DLP products, from the basics of the technology to application-specific design challenges.
Application note
Application note
DLP System Design: Brightness Requirements and Tradeoffs (Rev. C)
Brightness requirements are one of the key considerations when designing any projection system. Learn more about the factors impacting brightness and the related system trade-offs
document-pdfAcrobat PDF
Video
Video
Why choose DLP technology
Watch this video to learn more about why TI DLP technology would be a good choice for your application.