SPRC265

TMS320C6000 DSP Library (DSPLIB)

SPRC265

Downloads

Overview

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher performance can be achieved than with equivalent standard ANSI C language code. By providing ready-to-use DSP functions with source code, DSPLIB can significantly shorten application development time.

See the benchmarks: DSP core benchmarks

Features

Optimized DSP routines including functions for:

  • Adaptive filtering
  • Correlation
  • FFT
  • Filtering and convolution: FIR, biquad, IIR, convolution
  • Math: Dot products, max value, min value, etc.
  • Matrix operations

Downloads

Driver or library

C64X-DSPLIB Download TMS320C64x DSP Library

Supported products & hardware
Download options
Driver or library

C64XPLUS-C66X-C674X-DSPLIB C64x+, C66x and C674x DSP library

Supported products & hardware
Download options
Driver or library

C67X-DSPLIB Download TMS320C67x DSP Library

Supported products & hardware
Download options

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
User guide TMS320C64x+ DSP Little-Endian Library Programmer's Reference (Rev. B) Mar 6, 2008

Software development

DRIVER OR LIBRARY
SPRC264 TMS320C5000/6000 Image Library (IMGLIB) SPRC542 C64x+ IQMath Library - A Virtual Floating Point Engine
IDE, CONFIGURATION, COMPILER OR DEBUGGER
C6RUN-DSPARMTOOL C6EZRun Software Development Tool for TI DSP+ARM Devices CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.