SPRC900

TMS320C674x DSP Library

SPRC900

Downloads

Overview

The TI C674x DSPLIB is an optimized floating-point DSP Function Library for C programmers using TMS320C674x devices. It includes C-callable, assembly-optimized general-purpose signal-processing routines. These routines are typically used in computationally intensive real-time applications where optimal execution speed is critical. By using these routines, you can achieve execution speeds considerably faster than equivalent code written in standard ANSI C language. In addition, by providing ready-to-use DSP functions, TI DSPLIB can significantly shorten your DSP application development time. The package includes example code to call DSP functions from the ARM processor on multi-core devices.

Downloads

Related design resources

Software development

DRIVER OR LIBRARY
SPRC121 TMS320C67x DSP Library SPRC265 TMS320C6000 DSP Library (DSPLIB)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.