SCES906A February 2020 – July 2020 2N7001T-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA | VCCB | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
VOH | High Level Output Voltage | VI = VIH | IOH = -100 µA | 1.65 V - 3.6 V | 1.65 V - 3.6 V | VCCB-0.1 | V | ||
IOH = -8 mA | 1.65 V | 1.65 V | 1.2 | ||||||
IOH = -9 mA | 2.30 V | 2.30 V | 1.75 | ||||||
IOH = -12 mA | 3.00 V | 3.00 V | 2.3 | ||||||
VOL | Low Level Output Voltage | VI = VIL | IOL = 100 µA | 1.65 V - 3.6 V | 1.65 V - 3.6 V | 0.1 | V | ||
IOL = 8 mA | 1.65 V | 1.65 V | 0.45 | ||||||
IOL = 9 mA | 2.30 V | 2.30 V | 0.55 | ||||||
IOL = 12 mA | 3.00 V | 3.00 V | 0.7 | ||||||
Ioff | Partial power down current | VI or VO = 0 V - 3.6 V | 0 V | 0 V - 3.6 V | –8 | 8 | µA | ||
VI or VO = 0 V - 3.6 V | 0 V - 3.6 V | 0 V | –8 | 8 | |||||
ICCA | VCCA Supply Current | VI = VCCA or GND; Io = 0 mA | 1.65 V - 3.6 V | 1.65 V - 3.6 V | 8 | µA | |||
0 V | 3.60 V | –8 | |||||||
3.60 V | 0 V | 8 | |||||||
ICCB | VCCB Supply Current | VI = VCCA or GND; Io = 0 mA | 1.65 V - 3.6 V | 1.65 V - 3.6 V | 8 | µA | |||
0 V | 3.60 V | 8 | |||||||
3.60 V | 0 V | –8 | |||||||
ICCA + ICCB | Combined Supply Current | VI = VCCA or GND; Io = 0 mA | 1.65 V - 3.6 V | 1.65 V - 3.6 V | 14 | µA | |||
CI | Input Capacitance | VI = 1.65V DC + 1 MHz, -16 dBm sine wave | 3.30V | 0V | 2 | pF | |||
CO | Output Capacitance | VO = 1.65V DC + 1 MHz, -16 dBm sine wave | 0V | 3.30V | 4 | pF |